(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various rectangular connectors, such as male pin and female socket, featuring various mounting types, including through-hole mount and surface mount.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | Series | Number Of Positions | No. Of Rows | Pitch(Inch) | Distance Between Rows (Inch) | Installation Type | Connector Type | Pin/Socket | Number of load positions | Accessory type | Simultaneous use / related products | Wire gauge | Contact terminal | Contact type | Contact mating length | Contact finish | Contact finish thickness | Fastener type | Terminal | Color | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,400.00 | CONNECTORS | 1 Pack(s) | 1,500 Pieces Per Package | 25 Day(s) | - | Rectangle Connector - Contact | 1189 | - | - | - | - | - | Receptacle | Socket | - | - | - | 14-20 AWG | Crimping | 0 | - | Tin | 20µin(0.51µm) | - | - | 0 | 0 | ||
฿ 23.79 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Contact | C-GridSL70058 | - | - | - | - | - | Header, uncovered, cuttable | Socket | - | - | - | 22-24 AWG | Crimping | 0 | - | Gold | 15µin(0.38µm) | - | - | 0 | 0 | |||
฿ 29.96 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Contact | Mini-FitJr5556 | - | - | - | - | - | Header, no cover | Socket | - | - | - | 18-24 AWG | Crimping | 0 | - | Tin | - | - | - | 0 | 0 | |||
฿ 63.01 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Contact | Mini-FitJr5556 | - | - | - | - | - | Housing, receptacle | Socket | - | - | - | 16 AWG | Crimping | 0 | - | Gold | 30µin(0.76µm) | - | - | 0 | 0 | |||
฿ 47.51 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Contact | Mini-FitJr5556 | - | - | - | - | - | Header, no cover | Socket | - | - | - | 18-24 AWG | Crimping | 0 | - | Gold | 30µin(0.76µm) | - | - | 0 | 0 | |||
฿ 47.27 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Contact | Mini-FitJr5556 | - | - | - | - | - | Header, with cover | Socket | - | - | - | 18-24 AWG | Crimping | 0 | - | Gold | 30µin(0.76µm) | - | - | 0 | 0 | |||
฿ 47.69 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Contact | Mini-FitJr5556 | - | - | - | - | - | Header, with cover | Socket | - | - | - | 18-24 AWG | Crimping | 0 | - | Gold | 30µin(0.76µm) | - | - | 0 | 0 | |||
฿ 44.46 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mini-FitJr5557 | 2 | 2 | - | 0.165 inches (4.20mm) | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | Natural color | - | |||
฿ 47.34 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mini-FitJr5557 | 6 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | Natural color | - | |||
฿ 36.70 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mini-FitJr5557 | 2 | 2 | - | 0.165 inches (4.20mm) | Free Hanging | Header, uncovered, cuttable | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | Natural color | - | |||
฿ 143.41 | CONNECTORS | 1 Piece(s) | 98 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5566 | 4 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | - | Tin | 35µin(0.90µm) | Fixed lamp | Solder | Natural color | - | |||
฿ 94.03 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5566 | 6 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | - | Tin | 35µin(0.90µm) | Fixed lamp | Solder | Natural color | - | |||
฿ 178.30 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5566 | 18 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Through Hole | - | - | All | - | - | - | - | Male pin | - | Tin | 35µin (0.90µm) | Fixed lamp | Solder | Natural color | - | |||
฿ 133.20 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5569 | 10 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | - | Tin | 200µin (5.08µm) | Fixed lamp | Solder | Natural color | - | |||
฿ 46.69 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5569 | 2 | 2 | - | 0.165 inches (4.20mm) | Through Hole | Plug | - | All | - | - | - | - | Male pin | - | Tin | 100µin(2.54µm) | Fixed lamp | Solder | Natural color | Board lock | |||
฿ 161.39 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5569 | 4 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Through Hole | Receptacle | - | All | - | - | - | - | Male pin | - | Gold | 30µin(0.76µm) | Fixed lamp | Solder | Natural color | Board lock | |||
฿ 90.74 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-FitJr5569 | 6 | 2 | 0.165 inches (4.20mm) | 0.165 inches (4.20mm) | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | - | Tin | 100µin(2.54µm) | Fixed lamp | Solder | Natural color | Board lock | |||
฿ 19.81 | CONNECTORS | 5 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Contact | MX15033000 | - | - | - | - | - | Plug | Pin | - | - | - | 14 AWG | Crimping | 0 | - | Tin | - | - | - | 0 | 0 | ||
฿ 5.72 | CONNECTORS | 10 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Contact | MX15033000 | - | - | - | - | - | Receptacle | Pin | - | - | - | 22 AWG | Crimping | 0 | - | Tin | - | - | - | 0 | 0 | ||
฿ 1,908.00 | CONNECTORS | 1 Pack(s) | 10 Pieces Per Package | 20 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3、043020 | 6 | 2 | 0.118 inches (3.00mm) | 0.118 inches (3.00mm) | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Male pin | - | - | - | Fixed lamp | - | black | - | ||
฿ 44.10 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3、043020 | 8 | 2 | 0.118 inches (3.00mm) | 0.118 inches (3.00mm) | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Male pin | - | - | - | Fixed lamp | - | black | - | |||
฿ 69.60 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3、043025 | 12 | 2 | 0.118 inches (3.00mm) | 0.118 inches (3.00mm) | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | black | - | |||
฿ 42.64 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | KK47053 | 4 | 1 | 0.100 inches (2.54mm) | - | Through Hole | Header, no cover | - | All | - | - | - | - | Male pin | 0.295 inches (7.49mm) | Tin | 100µin(2.54µm) | Friction lock | Solder | Ivory | - | |||
฿ 8.93 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | KK47054 | 4 | 1 | 0.100 inches (2.54mm) | - | Free Hanging | Receptacle | - | - | - | - | - | Crimping | No gender | - | - | - | - | - | Ivory | - | |||
฿ 2,983.00 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 20 Day(s) | 10 | Rectangle Connector - Contact | Mizu-P-25防水、防滴50147 | - | - | - | - | - | Header, with cover | Pin | - | - | - | 20-22 AWG | Crimping | 0 | - | Tin | - | - | - | 0 | 0 | ||
฿ 37.94 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Contact | MiII50212、Micro-Latch、Sherlock | - | - | - | - | - | Header, with cover | Socket | - | - | - | 24-30 AWG | Crimping | 0 | - | Tin | - | - | - | 0 | 0 | |||
฿ 27.26 | CONNECTORS | 1 Piece(s) | 98 Day(s) | - | Rectangle Connector - Contact | Mini-Lock | - | - | - | - | - | Header, no cover | Socket | - | - | - | 22-28 AWG | Crimping | 0 | - | Tin | 35µin(0.90µm) | - | - | 0 | 0 | |||
฿ 13.80 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | PicoBlade51021 | 3 | 1 | 0.049 inches (1.25mm) | - | Free Hanging | Header, no cover | - | - | - | - | - | Crimping | Female socket | - | - | - | - | - | Natural color | - | |||
฿ 15.50 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | PicoBlade51021 | 4 | 1 | 0.049 inches (1.25mm) | - | Free Hanging | Plug | - | - | - | - | - | Crimping | Female socket | - | - | - | - | - | Natural color | - | |||
฿ 25.14 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | PicoBlade51021 | 7 | 1 | 0.049 inches (1.25mm) | - | Free Hanging | - | - | - | - | - | - | Crimping | Female socket | - | - | - | - | - | Natural color | - | |||
฿ 44.40 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Housing | PicoBlade51021 | 10 | 1 | 0.049 inches (1.25mm) | - | Free Hanging | - | - | - | - | - | - | Crimping | Female socket | - | - | - | - | - | Natural color | - | |||
฿ 34.36 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | PicoBlade51021 | 15 | 1 | 0.049 inches (1.25mm) | - | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Female socket | - | - | - | - | - | Natural color | - | |||
฿ 12.04 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Micro-Latch51065 | 4 | 1 | 0.079 inches (2.00mm) | - | Free Hanging | - | - | - | - | - | - | Crimping | Female socket | - | - | - | Friction lock | - | Natural color | - | |||
฿ 44.10 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | 51067 | 2 | 1 | 0.138 inches (3.50mm) | - | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | Natural color | - | |||
฿ 19.26 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mini-Lock51103 | 2 | 1 | 0.098 inches (2.50mm) | - | Free Hanging | Header, no cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | White | - | |||
฿ 26.84 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mini-Lock51103 | 5 | 1 | 0.098 inches (2.50mm) | - | Free Hanging | - | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | White | - | |||
฿ 29.96 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mini-Lock51103 | 6 | 1 | 0.098 inches (2.50mm) | - | Free Hanging | Header, uncovered, cuttable | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | White | - | |||
฿ 39.76 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Milli-Grid51110 | 18 | 2 | 0.079 inches (2.00mm) | 0.079 inches (2.00mm) | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | black | Polarization key | |||
฿ 29.24 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | MicroClasp51382 | 3 | 1 | 0.079 inches (2.00mm) | - | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | White | - | |||
฿ 164.16 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mizu-P-25防水、防滴52116 | 3 | 1 | 0.098 inches (2.50mm) | - | Free Hanging | - | - | - | - | - | - | Crimping | Male pin | - | - | - | Detent lock | - | black | Waterproof type (fitting, IP67) | |||
฿ 165.61 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Mizu-P-25防水、防滴52117 | 3 | 1 | 0.098 inches (2.50mm) | - | Free Hanging | - | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | Waterproof type (fitting, IP67) | |||
฿ 22.03 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53047 | 4 | 1 | 0.049 inches (1.25mm) | - | Through Hole | Header, with cover | - | All | - | - | - | - | Blade pin | 0.089 inches (2.25mm) | Tin | 35µin (0.90µm) | - | Solder | Natural color | - | |||
฿ 38.76 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53047 | 5 | 1 | 0.049 inches (1.25mm) | - | Through Hole | Header, no cover | - | All | - | - | - | - | Blade pin | 0.089 inches (2.25mm) | Tin | 35µin (0.90µm) | - | Solder | Natural color | - | |||
฿ 43.93 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53047 | 6 | 1 | 0.049 inches (1.25mm) | - | Through Hole | - | - | All | - | - | - | - | Blade pin | 0.089 inches (2.25mm) | Tin | 35µin(0.90µm) | - | Solder | Natural color | - | |||
฿ 47.27 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53047 | 7 | 1 | 0.049 inches (1.25mm) | - | Through Hole | - | - | All | - | - | - | - | Blade pin | 0.089 inches (2.25mm) | Tin | 35µin(0.90µm) | - | Solder | Natural color | - | |||
฿ 39.00 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Micro-Latch53253 | 6 | 1 | 0.079 inches (2.00mm) | - | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | 0.130 inches (3.30mm) | Tin | - | - | Press fit | - | - | |||
฿ 76.94 | CONNECTORS | 1 Piece(s) | 98 Day(s) | - | Rectangle Connector - Header, Male Pin | 53258 | 2 | 1 | 0.138 inches (3.50mm) | - | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | - | Tin | 39µin(1.00µm) | Latch lock | Press fit | Natural color | - | |||
฿ 107.00 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | 53258 | 6 | 1 | 0.138 inches (3.50mm) | - | Through Hole | Receptacle | - | All | - | - | - | - | Male pin | - | Tin | 39µin(1.00µm) | Latch lock | Press fit | Natural color | - | |||
฿ 174.13 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | 53258 | 8 | 1 | 0.138 inches (3.50mm) | - | Through Hole | Receptacle | - | All | - | - | - | - | Male pin | - | Tin | 39µin(1.00µm) | Latch lock | Press fit | Natural color | - | |||
฿ 68.01 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 2 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Receptacle | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 85.63 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 4 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 56.33 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 5 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Receptacle | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 107.71 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 6 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, no cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 125.63 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 8 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 56.50 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 10 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Plug | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 72.53 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 11 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 77.34 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 12 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 91.61 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53261 | 15 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Receptacle | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 89.69 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 4 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Receptacle | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 49.10 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 7 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 55.61 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 9 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 155.99 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 10 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 78.64 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 12 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Header, with cover | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 93.67 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 14 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Receptacle | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 255.24 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | PicoBlade53398 | 15 | 1 | 0.049 inches (1.25mm) | - | Surface Mount | Receptacle | - | All | - | - | - | - | Blade pin | - | Tin | 39µin(1.00µm) | - | Solder | Natural color | Solder retention | |||
฿ 100.73 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-Lock53426 | 6 | 1 | 0.098 inches (2.50mm) | - | Through Hole | - | - | All | - | - | - | - | Male pin | 0.157 inches (4.00mm) | Tin | - | Fixed lamp | Kink pin、Solder | White | - | |||
฿ 50.80 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Mini-Lock53426 | 8 | 1 | 0.098 inches (2.50mm) | - | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | 0.157 inches (4.00mm) | Tin | - | Fixed lamp | Kink pin、Solder | White | - | |||
฿ 92.50 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | C-GridSL70543 | 3 | 1 | 0.100 inches (2.54mm) | - | Through Hole | Header, with cover | - | All | - | - | - | - | Male pin | 0.240 inches (6.10mm) | Gold | 15µin(0.38µm) | - | Solder | black | - | |||
฿ 199.91 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | C-GridSL70543 | 4 | 1 | 0.100 inches (2.54mm) | - | Through Hole | Receptacle | - | All | - | - | - | - | Male pin | 0.240 inches (6.10mm) | Gold | 15µin(0.38µm) | - | Solder | black | - | |||
฿ 369.64 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Milli-Grid87831 | 14 | 2 | 0.079 inches (2.00mm) | 0.079 inches (2.00mm) | Through Hole | Header, no cover | - | All | - | - | - | - | Male pin | 0.141 inches (3.60mm) | Gold | 15µin(0.38µm) | - | Solder | black | - | |||
฿ 165.67 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | Milli-Grid87832 | 14 | 2 | 0.079 inches (2.00mm) | 0.079 inches (2.00mm) | Surface Mount | Header, no cover | - | All | - | - | - | - | Male pin | 0.141 inches (3.60mm) | Gold | 15µin(0.38µm) | - | Solder | black | Board guide | |||
฿ 452.87 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | Milli-Grid87832 | 14 | 2 | 0.079 inches (2.00mm) | 0.079 inches (2.00mm) | Surface Mount | Receptacle | - | All | - | - | - | - | Male pin | 0.141 inches (3.60mm) | Gold | 15µin(0.38µm) | - | Solder | black | Board guide | |||
฿ 5,867.00 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 25 Day(s) | - | Rectangle Connector - Housing | 3191 | 9 | 3 | 0.264 inches (6.71mm) | 0.264 inches (6.71mm) | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Male or female | - | - | - | Latch lock | - | Natural color | - | ||
฿ 16.77 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Accessory | MX150L19431 | - | - | - | - | - | - | - | - | Polar devices (keys, plugs, posts) | MX150L? Series | - | - | 0 | - | - | - | - | - | 0 | - | ||
฿ 58.10 ฿ 36.57 | WIRING ACCESSORY | 1 Piece(s) | Same day | - | Rectangle Connector - Housing | Micro-Fit3、043640 | 8 | 1 | 0.118 inches (3.00mm) | - | Panel Mount | Plug | - | - | - | - | - | Crimping | Male pin | - | - | - | Fixed lamp | - | black | - | |||
฿ 31.10 | WIRING ACCESSORY | 6,000 Piece(s) | Quote | - | Rectangle Connector - Housing | Micro-Fit3、043640 | 8 | 1 | 0.118 inches (3.00mm) | - | Free Hanging | Plug | - | - | - | - | - | Crimping | Male pin | - | - | - | Fixed lamp | - | black | - | |||
฿ 27.43 | CONNECTORS | 5 Piece(s) | 3 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3.043640 | 9 | 1 | 0.118 inches (3.00mm) | - | - | Header, no cover | - | - | - | - | - | Crimping | Male pin | - | - | - | Fixed lamp | - | black | - | |||
฿ 32.39 | CONNECTORS | 5 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3.043640 | 11 | 1 | 0.118 inches (3.00mm) | - | - | Header, with cover | - | - | - | - | - | Crimping | Male pin | - | - | - | Fixed lamp | - | black | - | ||
฿ 33.96 | CONNECTORS | 1 Piece(s) | 3 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3、043645 | 9 | 1 | 0.118 inches (3.00mm) | - | Free Hanging | Plug | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | black | - | |||
฿ 29.72 | CONNECTORS | 4 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3、043645 | 11 | 1 | 0.118 inches (3.00mm) | - | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | black | - | ||
฿ 33.91 | CONNECTORS | 4 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Housing | Micro-Fit3.043645 | 12 | 1 | 0.118 inches (3.00mm) | - | Free Hanging | Plug | - | - | - | - | - | Crimping | Female socket | - | - | - | Latch lock | - | black | - | ||
฿ 26.16 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Housing | Pico-Clasp501189 | 30 | 2 | 0.039 inches (1.00mm) | 0.105 inches (2.66mm) | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | - | ||
฿ 27.50 | CONNECTOR | 4 Piece(s) | Available | 3 Day(s) | - | Rectangle Connector - Housing | Pico-Clasp501189 | 40 | 2 | 0.039 inches (1.00mm) | 0.105 inches (2.66mm) | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | - | ||
฿ 41.50 | CONNECTOR | 4 Piece(s) | 3 Day(s) | - | Rectangle Connector - Housing | Pico-Clasp501189 | 50 | 2 | 0.039 inches (1.00mm) | 0.105 inches (2.66mm) | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | - | |||
฿ 10.80 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Housing | Pico-Clasp501330 | 3 | 1 | 0.039 inches (1.00mm) | - | Free Hanging | Header, no cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | - | |||
฿ 20.44 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Housing | Pico-Clasp501330 | 7 | 1 | 0.039 inches (1.00mm) | - | Free Hanging | Receptacle | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | - | |||
฿ 23.43 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Housing | Pico-Clasp501330 | 14 | 1 | 0.039 inches (1.00mm) | - | Free Hanging | Header, with cover | - | - | - | - | - | Crimping | Female socket | - | - | - | Fixed lamp | - | White | - | |||
฿ 28.37 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Rectangle Connector - Header, Male Pin | MiII53324 | 3 | 1 | 0.079 inches (2.00mm) | - | Through Hole | Receptacle | - | All | - | - | - | - | Male pin | 0.135 inches (3.45mm) | Tin | - | - | Kink pin、Solder | Natural color | Board guide | |||
฿ 18.39 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | MiII53324 | 7 | 1 | 0.079 inches (2.00mm) | - | Through Hole | Receptacle | - | All | - | - | - | - | Male pin | 0.135 inches (3.45mm) | Tin | - | - | Kink pin、Solder | Natural color | Board guide | |||
฿ 46.34 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Rectangle Connector - Header, Male Pin | MiII53325 | 3 | 1 | 0.079 inches (2.00mm) | - | Through Hole | Header, no cover | - | All | - | - | - | - | Male pin | 0.135 inches (3.45mm) | Tin | - | - | Kink pin、Solder | Natural color | - |
Loading...
Classification | Connector, Interconnected |
---|
How can we improve?
How can we improve?