1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Molex] Rectangular Connector For Circuit Boards【1-1,500 Pieces Per Package】 (Part Number)

CONNECTORS

[Molex] Rectangular Connector For Circuit Boards
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various rectangular connectors, such as male pin and female socket, featuring various mounting types, including through-hole mount and surface mount.

 
Part Number
0430200601
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Series Number Of Positions No. Of Rows Pitch(Inch) Distance Between Rows (Inch) Installation Type Connector Type Pin/Socket Number of load positions Accessory type Simultaneous use / related products Wire gauge Contact terminal Contact type Contact mating length Contact finish Contact finish thickness Fastener type Terminal Color Features

฿ 1,908.00

CONNECTORS 1 Pack(s)

10 Pieces Per Package

20 Day(s) -Rectangle Connector - HousingMicro-Fit3、043020620.118 inches (3.00mm)0.118 inches (3.00mm)Free HangingReceptacle-----CrimpingMale pin---Fixed lamp-black-

Loading...

  1. 1

Basic Information

Classification Connector, Interconnected

Please check the type/dimensions/specifications of the part 0430200601 in the [Molex] Rectangular Connector For Circuit Boards series.

Products with similar specification

Part Number
0039000090
0039000181
0039000428
0430200801
0430251200
0470531000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Series Number Of Positions No. Of Rows Pitch(Inch) Distance Between Rows (Inch) Installation Type Connector Type Pin/Socket Number of load positions Accessory type Simultaneous use / related products Wire gauge Contact terminal Contact type Contact mating length Contact finish Contact finish thickness Fastener type Terminal Color Features

฿ 63.01

1 Piece(s) 6 Day(s) -Rectangle Connector - ContactMini-FitJr5556-----Housing, receptacleSocket---16 AWGCrimping0-Gold30µin(0.76µm)--00

฿ 47.51

1 Piece(s) 6 Day(s) -Rectangle Connector - ContactMini-FitJr5556-----Header, no coverSocket---18-24 AWGCrimping0-Gold30µin(0.76µm)--00

฿ 47.27

1 Piece(s) 6 Day(s) -Rectangle Connector - ContactMini-FitJr5556-----Header, with coverSocket---18-24 AWGCrimping0-Gold30µin(0.76µm)--00

฿ 44.10

1 Piece(s) 6 Day(s) -Rectangle Connector - HousingMicro-Fit3、043020820.118 inches (3.00mm)0.118 inches (3.00mm)Free HangingHeader, with cover-----CrimpingMale pin---Fixed lamp-black-

฿ 69.60

1 Piece(s) 6 Day(s) -Rectangle Connector - HousingMicro-Fit3、0430251220.118 inches (3.00mm)0.118 inches (3.00mm)Free HangingReceptacle-----CrimpingFemale socket---Latch lock-black-

฿ 42.64

1 Piece(s) 6 Day(s) -Rectangle Connector - Header, Male PinKK47053410.100 inches (2.54mm)-Through HoleHeader, no cover-All----Male pin0.295 inches (7.49mm)Tin100µin(2.54µm)Friction lockSolderIvory-