1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Linear Technology] Resistor Array And Network (Part Number)

[Linear Technology] Resistor Array And Network
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 831.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arrays and network resistors, surface mount type, pull-up, pull-down, dumping, etc., various applications.

Part Number
LT5400AIMS8E-3PBF
LT5400BHMS8E-1PBF
LT5400BHMS8E-3PBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResistance Value
(Ω)
Allowable Error 動作温度

฿ 1,273.40

RESISTANCE ARRAYS NETWORK 1 Piece(s) 7 Day(s) 10k、100k±7.5%-40~85

฿ 831.62

RESISTANCE ARRAYS NETWORK 1 Piece(s) 7 Day(s) 10 k±15%-40~125

฿ 831.62

RESISTANCE ARRAYS NETWORK 1 Piece(s) 7 Day(s) 10k、100k±15%-40~125

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Circuit Type Insulation Type Rated Power(W) 800mW
Temperature Coefficient(%) ±25ppm/°C Number Of Pins 8.0 No. Of Resistors 4.0
高さ 0.043インチ(1.10mm) サイズ/寸法 0.118インチ長さ x 0.118インチ幅(3.00mm x 3.00mm) サプライヤデバイスパッケージ 8ピンMSOP-EP