1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[KOA] Resistor Array Network (Part Number)

[KOA] Resistor Array Network
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Array, network resistor for various applications such as surface mount type pull-up, pull-down, damping.

 
Part Number
CN1J4KTTD220J
CN1J4TTD513J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResistance value
(Ω)

฿ 4.33

RESISTANCE ARRAYS NETWORK 1 Piece(s) 6 Day(s) 22

฿ 5.17

RESISTANCE ARRAYS NETWORK 1 Piece(s) 6 Day(s) 51k

Loading...

  1. 1

Basic Information

Mounting Type Surface Mount Circuit type Insulation Type Temperature Coefficient(%) 200PPM/C
Number of Pins 8.0 Number of resistors 4.0 Operating Temperature Range(℃) - 55 C to + 125 C
Case Height 0.6 mm Case Length 3.2 mm