1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Power Management Related Device (Part Number)

[ROHM] Power Management Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products of power manager ICs such as through hole mounting type, surface mounting type, AC/DC converter, power supply monitor, etc.

Part Number
BD37A41FVM-TR
BD48K23G-TL
BD48K24G-TL
BD48K25G-TL
BD48K26G-TL
BD48K27G-TL
BD48K28G-TL
BD48K29G-TL
BD48K30G-TL
BD48K31G-TL
BD48K33G-TL
BD48K35G-TL
BD48K40G-TL
BD48K42G-TL
BD48K43G-TL
BD48K44G-TL
BD48K45G-TL
BD48K46G-TL
BD48K50G-TL
BD48K60G-TL
BD49K24G-TL
BD49K25G-TL
BD49K27G-TL
BD49K30G-TL
BD49K40G-TL
BD49K42G-TL
BD49K45G-TL
BD87A28FVM-TR
BD87A29FVM-TR
BD87A34FVM-TR
BD87A41FVM-TR
BD2041AFJ-E2
BD2042AFJ-E2
BD2045AFJ-E2
BD2046AFJ-E2
BD2051AFJ-E2
BD2055AFJ-E2
BD2062FJ-E2
BD2065AFJ-E2
BD2066FJ-E2
BD2206G-TR
BD2220G-TR
BD2224G-TR
BD2225G-TR
BD2226G-TR
BD2227G-TR
BD2232G-GTR
BD2233G-GTR
BD2240G-GTR
BD2241G-GTR
BD2242G-GTR
BD2243G-GTR
BD2246G-GTR
BD2248G-GTR
BD2270HFV-TR
BD3533F-E2
BD3533FVM-TR
BD3533HFN-TR
BD45231G-TR
BD45232G-TR
BD45235G-TR
BD45241G-TR
BD45242G-TR
BD45251G-TR
BD45252G-TR
BD45255G-TR
BD45261G-TR
BD45262G-TR
BD45265G-TR
BD45271G-TR
BD45272G-TR
BD45275G-TR
BD45281G-TR
BD45282G-TR
BD45285G-TR
BD45291G-TR
BD45292G-TR
BD45295G-TR
BD45301G-TR
BD45302G-TR
BD45305G-TR
BD45311G-TR
BD45312G-TR
BD45315G-TR
BD45321G-TR
BD45322G-TR
BD45325G-TR
BD45331G-TR
BD45332G-TR
BD45335G-TR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency Range Voltage - Input Voltage - Breakdown Voltage - Output Power (Watts) Operating Temperature Composition Input Type Delay time Current - Peak Number Of Configurations Number Of Outputs Voltage - Supply Installation Type Current - Output (Max) Application Output Configuration Output Type Interface Features Accuracy Voltage - Threshold Supplier Device Package Output Current Number Of Monitoring Inputs Battery Backup Switching package/case

฿ 130.26

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------4.1V8 pin MSOP----

฿ 52.39

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.3V3 pin SSOP----

฿ 18.77

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.4V3 pin SSOP----

฿ 20.56

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.5V3 pin SSOP----

฿ 20.56

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.6V3 pin SSOP----

฿ 9.51

LINEAR REGULATOR 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.7V3 pin SSOP----

฿ 20.84

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------2.8V3 pin SSOP----

฿ 8.56

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.9V3 pin SSOP----

฿ 55.73

LINEAR REGULATOR 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3V3 pin SSOP----

฿ 19.67

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------3.1V3 pin SSOP----

฿ 18.77

LINEAR REGULATOR 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3.3V3 pin SSOP----

฿ 20.84

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3.5V3 pin SSOP----

฿ 20.56

LINEAR REGULATOR 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4V3 pin SSOP----

฿ 20.56

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------4.2V3 pin SSOP----

฿ 18.77

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4.3V3 pin SSOP----

฿ 18.77

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4.4V3 pin SSOP----

฿ 20.56

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4.5V3 pin SSOP----

฿ 18.77

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4.6V3 pin SSOP----

฿ 49.99

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------5V3 pin SSOP----

฿ 53.91

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------6V3 pin SSOP----

฿ 17.01

LINEAR REGULATOR 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.4V3 pin SSOP----

฿ 16.81

LINEAR REGULATOR 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.5V3 pin SSOP----

฿ 17.01

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.7V3 pin SSOP----

฿ 18.91

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3V3 pin SSOP----

฿ 18.91

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4V3 pin SSOP----

฿ 17.01

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------4.2V3 pin SSOP----

฿ 18.44

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------4.5V3 pin SSOP----

฿ 87.97

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.8V*----

฿ 66.37

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------2.93V*----

฿ 139.96

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------3.4V*----

฿ 87.97

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------4.1V*----

฿ 71.36

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--500mA-High sideN ChannelOn/offStatus Flag-------

฿ 80.40

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---2--500mA-High sideN ChannelOn/offStatus Flag-------

฿ 79.29

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--250mA-High sideN ChannelOn/offStatus Flag-------

฿ 120.04

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---2--250mA-High sideN ChannelOn/offStatus Flag-------

฿ 42.17

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--500mA-High sideN ChannelOn/offStatus Flag-------

฿ 79.29

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--250mA-High sideN ChannelOn/offStatus Flag-------

฿ 78.81

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---2--1.5A-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 79.29

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--1A-High sideN ChannelOn/offStatus Flag-------

฿ 70.93

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---2--1.5A-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 167.39

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------25 to 85 (TA)-Non-inverted---1--500mA-High sideN ChannelOn/off--------

฿ 43.23

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--500mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 43.23

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--550mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 43.23

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--550mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 38.90

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--750mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 38.90

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--750mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 40.23

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--1.15A-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 40.23

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--1.15A-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 52.91

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--820mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 52.91

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--820mA-High sideN ChannelOn/offSlew Rate Controlled, Status Flag-------

฿ 33.66

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--Variable-High sideN ChannelOn/offLoad Discharge, Status Flag-------

฿ 35.53

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) ------40 to 85(TA)-Non-inverted---1--Variable-High sideN ChannelOn/offLoad Discharge, Status Flag-------

฿ 52.91

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--630mA-High sideN ChannelOn/offLoad Discharge, Status Flag-------

฿ 164.09

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--200mA-High sideN ChannelOn/offStatus Flag-------

฿ 66.13

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------25 to 85High sideNon-inverted130μs-112.7V to 5.5VSurface mount--------5 pin HVSOF----

฿ 111.06

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) -2.7V to 5.5V-0.75V to 1.25V--20 to 100-----1-Surface mount-converter, DDR------8 pin SOP----

฿ 116.66

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) -2.7V to 5.5V-0.75V to 1.25V--20 to 100-----1-Surface mount-converter, DDR------8 pin MSOP----

฿ 116.70

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) -2.7V to 5.5V-0.75V to 1.25V--20 to 100-----1-Surface mount-converter, DDR------8 pin HSON----

฿ 32.99

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.3V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.3V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.3V5 pin SSOP----

฿ 36.64

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.4V5 pin SSOP----

฿ 29.91

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.4V5 pin SSOP----

฿ 18.14

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.5V5 pin SSOP----

฿ 32.36

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.5V5 pin SSOP----

฿ 32.36

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.5V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.6V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.6V5 pin SSOP----

฿ 16.74

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.6V5 pin SSOP----

฿ 96.09

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------2.7V5 pin SSOP----

฿ 32.36

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.7V5 pin SSOP----

฿ 32.36

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.7V5 pin SSOP----

฿ 80.24

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------2.8V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.8V5 pin SSOP----

฿ 32.36

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.8V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.9V5 pin SSOP----

฿ 29.54

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------2.9V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------40 to 105-------Surface mount-------2.9V5 pin SSOP----

฿ 32.36

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3V5 pin SSOP----

฿ 95.61

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3.1V5 pin SSOP----

฿ 59.37

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3.1V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3.1V5 pin SSOP----

฿ 35.19

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3.2V5 pin SSOP----

฿ 15.07

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3.2V5 pin SSOP----

฿ 15.07

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3.2V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3.3V5 pin SSOP----

฿ 33.24

POWER-MANAGEMENT OPTION 1 Piece(s) 5 Day(s) ------40 to 105-------Surface mount-------3.3V5 pin SSOP----

฿ 29.91

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) ------40 to 105-------Surface mount-------3.3V5 pin SSOP----

Loading...