(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products of power manager ICs such as through hole mounting type, surface mounting type, AC/DC converter, power supply monitor, etc.
Part Number |
---|
BD2046AFJ-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency Range | Voltage - Input | Voltage - Breakdown | Voltage - Output | Power (Watts) | Operating Temperature | Composition | Input Type | Delay time | Current - Peak | Number Of Configurations | Number Of Outputs | Voltage - Supply | Installation Type | Current - Output (Max) | Application | Output Configuration | Output Type | Interface | Features | Accuracy | Voltage - Threshold | Supplier Device Package | Output Current | Number Of Monitoring Inputs | Battery Backup Switching | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 120.04 | POWER-MANAGEMENT OPTION | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 2 | - | - | 250mA | - | High side | N Channel | On/off | Status Flag | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part BD2046AFJ-E2 in the [ROHM] Power Management Related Device series.
Part Number |
---|
BD2041AFJ-E2 |
BD2042AFJ-E2 |
BD2045AFJ-E2 |
BD2051AFJ-E2 |
BD2055AFJ-E2 |
BD2062FJ-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Frequency Range | Voltage - Input | Voltage - Breakdown | Voltage - Output | Power (Watts) | Operating Temperature | Composition | Input Type | Delay time | Current - Peak | Number Of Configurations | Number Of Outputs | Voltage - Supply | Installation Type | Current - Output (Max) | Application | Output Configuration | Output Type | Interface | Features | Accuracy | Voltage - Threshold | Supplier Device Package | Output Current | Number Of Monitoring Inputs | Battery Backup Switching | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.36 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 500mA | - | High side | N Channel | On/off | Status Flag | - | - | - | - | - | - | - | ||
฿ 80.40 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 2 | - | - | 500mA | - | High side | N Channel | On/off | Status Flag | - | - | - | - | - | - | - | ||
฿ 79.29 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 250mA | - | High side | N Channel | On/off | Status Flag | - | - | - | - | - | - | - | ||
฿ 42.17 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 500mA | - | High side | N Channel | On/off | Status Flag | - | - | - | - | - | - | - | ||
฿ 79.29 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 250mA | - | High side | N Channel | On/off | Status Flag | - | - | - | - | - | - | - | ||
฿ 78.81 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 2 | - | - | 1.5A | - | High side | N Channel | On/off | Slew Rate Controlled, Status Flag | - | - | - | - | - | - | - |
How can we improve?
How can we improve?