(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products of power manager ICs such as through hole mounting type, surface mounting type, AC/DC converter, power supply monitor, etc.
Part Number |
---|
BD82020FVJ-E2 |
BD82021FVJ-E2 |
BD82030FVJ-GE2 |
BD82031FVJ-GE2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency Range | Voltage - Input | Voltage - Breakdown | Voltage - Output | Power (Watts) | Operating Temperature | Composition | Input Type | Delay time | Current - Peak | Number Of Configurations | Number Of Outputs | Voltage - Supply | Installation Type | Current - Output (Max) | Application | Output Configuration | Output Type | Interface | Features | Accuracy | Voltage - Threshold | Supplier Device Package | Output Current | Number Of Monitoring Inputs | Battery Backup Switching | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.13 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 1.5A | - | High side | N Channel | On/off | Load Discharge, Status Flag | - | - | - | - | - | - | - | ||
฿ 23.79 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 1.5A | - | High side | N Channel | On/off | Load Discharge, Status Flag | - | - | - | - | - | - | - | ||
฿ 26.26 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 98 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 1.5A | - | High side | N Channel | On/off | Load Discharge, Status Flag | - | - | - | - | - | - | - | ||
฿ 23.63 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | -40 to 85(TA) | - | Non-inverted | - | - | - | 1 | - | - | 1.5A | - | High side | N Channel | On/off | Load Discharge, Status Flag | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?