1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Power Management Related Device (Part Number)

POWER-MANAGEMENT OPTION

[ROHM] Power Management Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products of power manager ICs such as through hole mounting type, surface mounting type, AC/DC converter, power supply monitor, etc.

Part Number
BD2270HFV-TR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency Range Voltage - Input Voltage - Breakdown Voltage - Output Power (Watts) Operating Temperature Composition Input Type Delay time Current - Peak Number Of Configurations Number Of Outputs Voltage - Supply Installation Type Current - Output (Max) Application Output Configuration Output Type Interface Features Accuracy Voltage - Threshold Supplier Device Package Output Current Number Of Monitoring Inputs Battery Backup Switching package/case

฿ 66.13

POWER-MANAGEMENT OPTION 1 Piece(s) 98 Day(s) ------25 to 85High sideNon-inverted130μs-112.7V to 5.5VSurface mount--------5 pin HVSOF----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BD2270HFV-TR in the [ROHM] Power Management Related Device series.

Products with similar specification

Part Number
BD2046AFJ-E2
BD2051AFJ-E2
BD2055AFJ-E2
BD3533F-E2
BD3533FVM-TR
BD3533HFN-TR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrequency Range Voltage - Input Voltage - Breakdown Voltage - Output Power (Watts) Operating Temperature Composition Input Type Delay time Current - Peak Number Of Configurations Number Of Outputs Voltage - Supply Installation Type Current - Output (Max) Application Output Configuration Output Type Interface Features Accuracy Voltage - Threshold Supplier Device Package Output Current Number Of Monitoring Inputs Battery Backup Switching package/case

฿ 120.04

1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---2--250mA-High sideN ChannelOn/offStatus Flag-------

฿ 42.17

1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--500mA-High sideN ChannelOn/offStatus Flag-------

฿ 79.29

1 Piece(s) 6 Day(s) ------40 to 85(TA)-Non-inverted---1--250mA-High sideN ChannelOn/offStatus Flag-------

฿ 111.06

1 Piece(s) 6 Day(s) -2.7V to 5.5V-0.75V to 1.25V--20 to 100-----1-Surface mount-converter, DDR------8 pin SOP----

฿ 116.66

1 Piece(s) 6 Day(s) -2.7V to 5.5V-0.75V to 1.25V--20 to 100-----1-Surface mount-converter, DDR------8 pin MSOP----

฿ 116.70

1 Piece(s) 6 Day(s) -2.7V to 5.5V-0.75V to 1.25V--20 to 100-----1-Surface mount-converter, DDR------8 pin HSON----