1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Power Management Related Products【1-20 Pieces Per Package】 (Part Number)

[ON Semiconductor] Power Management Related Products
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Power management ICs, gate driver, monitoring circuit, AC/DC converter, etc.

 
Part Number
ADP3611JRMZ-REEL
CAT803TTBI-GT3
MC33262DR2G
MDC3105DMT1G
MDC3105LT1G LOT3000
NCP1075P065G
NCP1200P40G
NCP1216P65G
NCP1271D100R2G
NCP303LSN28T1G
NCP380HMU10AATBG
NCP380LMU10AATBG
NCP5106ADR2G
NCP5106BPG
NCP6131S52MNR2G
NCT72DMNR2G LOT3000
NCV8401ADTRKG LOT2500
NIS5135MN1TXG LOT3000
NUD3160DMT1G
NUD3160DMT1G LOT3000
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipシリーズ 周波数範囲 電圧 - 入力 電圧 - ブレークダウン 電圧 - 出力 電力(ワット) 動作温度 構成 入力タイプ 遅延時間 電流 - ピーク 構成数 出力数 電圧 - 供給 実装タイプ 電流 - 出力(最大) アプリケーション 周波数 - スイッチング 電流 - スタートアップ 出力構成 出力タイプ インターフェース 特長 センサタイプ センシング温度 精度 出力アラーム 機能 電圧 - 閾値 サプライヤデバイスパッケージ パッケージ/ケース

฿ 149.53

POWER-MANAGEMENT OPTION 1 Piece(s) Quote -------10~100ハイ&ローサイド、独立PWM30ns-124.6 V~5.5 V表面実装--------------10ピンMSOP-

฿ 102.86

POWER-MANAGEMENT OPTION 1 Piece(s) Quote -------40~85-------表面実装-------------3.08VSOT-23-3-

฿ 238.48

LINEAR REGULATOR 1 Piece(s) 5 Day(s) -------40~105------12 V~28 V表面実装---250µA----------8ピンSOIC N-

฿ 2,835.00

POWER-MANAGEMENT OPTION 1 Pack(s)

20 Pieces Per Package

20 Day(s) -------40~85(TA)-----1--500mA---ローサイドバイポーラオン/オフ---------

฿ 22.26

POWER-MANAGEMENT OPTION 3,000 Piece(s) Quote -------40~85(TA)-----1--500mA---ローサイドバイポーラオン/オフ---------

฿ 252.58

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -59kHz~71kHz6.3 V~10 V700V-19W-40~125----------------------7ピンPDIP-

฿ 238.86

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -36kHz~48kHz11 V~16 V----25~125----------------------8ピンPDIP-

฿ 254.86

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -58.5kHz~71.5kHz11 V~16 V---0~125----------------------7ピンPDIP-

฿ 227.05

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -85kHz~107kHz10 V~20 V----40~125----------------------7ピンSOIC-

฿ 197.72

POWER-MANAGEMENT OPTION 1 Piece(s) Quote -------40~125-------表面実装-------------2.8V5ピンTSOP-

฿ 209.13

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) -------40~125 (TJ)-非反転---1-表面実装2.1A汎用--ハイサイドPチャンネルオン/オフ--------uDFN-6

฿ 209.13

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) -------40~125 (TJ)-非反転---1-表面実装2.1A汎用--ハイサイドPチャンネルオン/オフ---------

฿ 241.15

POWER-MANAGEMENT OPTION 1 Piece(s) Quote -------40~125ハイ&ローサイド、同期型非反転100ns250mA1210 V~20 V表面実装--------------8ピンSOIC N-

฿ 294.86

POWER-MANAGEMENT OPTION 1 Piece(s) Quote -------40~125ハーフブリッジ非反転100ns250mA1210 V~20 Vスルーホール--------------8ピンPDIP-

฿ 259.81

POWER-MANAGEMENT OPTION 1 Piece(s) Quote ------------2-表面実装-コントローラ、Intel IMVP-7、VR12------------52ピンQFN(6x6)-

฿ 67.74

POWER-MANAGEMENT OPTION 3,000 Piece(s) Quote -------40~125------2.8 V~3.6 V面実装-----2線シリアル、 I2C/SMBUS--内部および外部0°C~127°C、 -64°C~191°C±2.5°Cあり温度モニタシステム(センサー)-8ピンDFN(3x3)-

฿ 64.77

POWER-MANAGEMENT OPTION 2,500 Piece(s) Quote 車載用、AEC-Q100------40~150 (TJ)-非反転---1--30A---ローサイドNチャンネルオン/オフ---------

฿ 52.39

POWER-MANAGEMENT OPTION 3,000 Piece(s) Quote --3.1 V~18 V----40~150-------面実装------------電子ヒューズ-10ピンDFN(3x3)-

฿ 209.13

TRANSISTOR 1 Piece(s) Quote -------40~125 (TA)-----2--150mA---ローサイドNチャンネルオン/オフ---------

฿ 20.96

POWER-MANAGEMENT OPTION 3,000 Piece(s) Quote MicroIntegration------40~125 (TA)-----2--150mA---ローサイドNチャンネルオン/オフ---------

Loading...

  1. 1