1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Battery Management

[ROHM] Battery Management
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products of battery management ICs such as surface mounting type, charging management, over/under voltage protection functions, etc.

Part Number
BD6040GUL-E2
BD6041GUL-E2
BU1840AMUV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction Battery type Supply Voltage Packing form/case

฿ 52.17

BATTERY MANAGEMENT 1 Piece(s) 6 Day(s) Overvoltage/Undervoltage ProtectionAll Battery Types2.2V~28V9-pin UFBGA, WLCSP

฿ 50.31

BATTERY MANAGEMENT 1 Piece(s) 6 Day(s) Overvoltage/Undervoltage ProtectionAll Battery Types2.2V~28V9-pin UFBGA, WLCSP

฿ 221.63

BATTERY MANAGEMENT 1 Piece(s) 6 Day(s) Charging ManagementLithium Ion, NiMH0.625V~1.98V24-pin VFQFN exposed bottom pad

Loading...

  1. 1

Basic Information

AC Input current (Maximum) Surface Mount Series -