1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] D/A Converter (Part Number)

[Analog Devices] D/A Converter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 292.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. D/A converter ICs with various output types such as voltage, current, unipolar, bipolar, etc.

Part Number
AD5300BRMZ
AD5302BRMZ
AD5320BRMZ
AD5392BCPZ-5
AD5424YCPZ
AD5433YCPZ
AD5445YRUZ
AD557JNZ
AD667JNZ
AD669ARZ
AD669BNZ
AD7302BRUZ
AD7305BRUZ
AD7305BRZ
AD7524JRZ
AD7528JRZ
AD7533KNZ
AD767JNZ
AD768ARZ
AD7837ANZ
AD7945ARSZ-B
AD8300ARZ
AD8582ARZ
AD9707BCPZ
AD9708ARZ
AD9764ARZ
AD9778ABSVZ
DAC312HPZ
DAC312HSZ
DAC8512FPZ
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipSeries Data Transmission Interface Conversion Speed / Sampling Rate Installation Type Setup Time No. Of Bits Resolution Output Number / Type Power Source Configuration Number of Converters Operating Temperature
(℃)
Supplier Device Package Number Of Channels Supply Voltage - Max. Operating Temperature Range
(℃)
Maximum operating temperature
(℃)
Minimum operating temperature
(℃)
Package/case
-

฿ 314.03

A/D CONVERTER 1 Piece(s) 6 Day(s) -DSP, MICROWIRE™, QSPI™, Serial, SPI™250kSurface Mount4µs88.01 Voltage, Unipolar, 1 Voltage, BipolarSingle Power Supply1-40 to 1058 pin MSOPResistor String5.5VExternal1.4 mW+ 85 C- 40 C
-

฿ 292.13

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI, DSP-Surface Mount6µs88.02 VoltageSingle Power Supply2-40 to 10510 pin MSOPResistor String5.5VExternal2.5 mW+ 105 C- 40 C
-

฿ 672.97

A/D CONVERTER 1 Piece(s) 98 Day(s) -SPI, DSP-Surface Mount8µs1212.01 VoltageSingle Power Supply1-40 to 1058 pin MSOPResistor String5.5VInternal345 uW+ 105 C- 40 C
-

฿ 3,660.89

A/D CONVERTER 1 Piece(s) 6 Day(s) -I²C125kSurface Mount8µs1414.08 Voltage, UnipolarSingle Power Supply16-40 to 8564 pin LFCSP-VQ(9x9)Resistor String5.5VInternal, External-+ 85 C- 40 C
-

฿ 491.84

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel20.4MSurface Mount-88.02 currentSingle Power Supply1-40 to 12520 pin LFCSP-VQ(4x4)R-2R5.5VExternal25 uW+ 125 C- 40 C
-

฿ 727.41

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel20.4MSurface Mount-1010.02 current, Unipolar, 2 current, BipolarSingle Power Supply1-40 to 12520 pin LFCSP-VQ(4x4)R-2R5.5VExternal1.75 uW+ 125 C- 40 C
-

฿ 644.91

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel20.4MSurface Mount80ns1212.02 currentSingle Power Supply1-40 to 12520 pin TSSOPR-2R5.5V-1.75 uW+ 125 C- 40 C
-

฿ 1,662.00

A/D CONVERTER 1 Piece(s) 5 Day(s) DACPORT®Parallel1.25MThrough Hole800ns88.01 Voltage, Unipolar, 1 Voltage, BipolarSingle Power Supply10 to 7016 pin PDIPR-2R5.5VInternal125 mW+ 70 C0 C
-

฿ 3,415.21

A/D CONVERTER 1 Piece(s) 98 Day(s) --500 kThrough Hole3µs1212.01 Voltage, Unipolar, 1 Voltage, BipolarDual ±10 to 7028 pin PDIPCurrent Steering16.5V8 V1000 mW+ 70 C0 C
-

฿ 4,896.63

A/D CONVERTER 1 Piece(s) 5 Day(s) DACPORT®Parallel167kSurface Mount10µs1616.0*Dual ±1-40 to 8528 pin SOICR-2R, Current Steering5.5VInternal, External625 mW+ 125 C- 55 C
-

฿ 4,942.04

A/D CONVERTER 1 Piece(s) 6 Day(s) DACPORT®Parallel167kThrough Hole10µs1616.01 Voltage, Unipolar, 1 Voltage, BipolarDual ±1-40 to 8528 pin PDIPR-2R, Current Steering5.5VInternal, External625 mW+ 125 C- 55 C
-

฿ 775.24

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel-Surface Mount2µs88.02 VoltageSingle Power Supply2-40 to 10520 pin TSSOP-5.5VInternal, External24.8 mW+ 105 C- 40 C
-

฿ 1,145.41

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel-Surface Mount1µs88.04 Voltage, Unipolar, 4 Voltage, BipolarDual ±4-40 to 8520 pin TSSOPR-2R5.5VExternal60 mW+ 125 C- 40 C
-

฿ 1,058.51

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel-Surface Mount1µs88.04 VoltageDual ±4-40 to 8520 pin SOIC WR-2R5.5VExternal60 mW+ 125 C- 40 C
-

฿ 1,019.24

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel-Surface Mount-88.01 currentSingle Power Supply1-40 to 8516 pin SOIC NR-2R15V10 V450 mW+ 85 C- 40 C
-

฿ 1,844.60

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel-Surface Mount-88.02 currentSingle Power Supply2-40 to 8520 pin SOIC WR-2R15VExternal30 mW+ 125 C- 55 C
-

฿ 898.51

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel1.7MThrough Hole600ns1010.02 current, Unipolar, 2 current, BipolarSingle Power Supply1-40 to 8516 pin PDIPSegment16.5VExternal30 mW+ 125 C- 55 C
-

฿ 4,503.20

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel*Through Hole3µs1212.01 Voltage, Unipolar, 1 Voltage, BipolarDual ±10 to 7024 pin PDIPCurrent Steering16.5V8 V1000 mW+ 70 C0 C
-

฿ 3,140.56

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel40mSurface Mount25ns1616.02 currentDual ±1-40 to 8528 pin SOIC WR-2R, Current Steering5.25VInternal, External600 mW+ 85 C- 40 C
-

฿ 2,591.41

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel250kThrough Hole4µs1212.02 Voltage, Unipolar, 2 Voltage, BipolarDual ±2-40 to 8524 pin PDIPSegment15.75V- 10 V210 mW+ 85 C- 40 C
-

฿ 950.21

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel-Surface Mount600ns1212.01 currentSingle Power Supply1-40 to 8520 pin SSOPR-2R5.5V- 10 V25 uW+ 85 C- 40 C
-

฿ 1,682.39

A/D CONVERTER 1 Piece(s) 5 Day(s) -Serial71kSurface Mount14µs1212.01 VoltageSingle Power Supply1-40 to 858 pin SOICR-2R5.5VInternal8.5 mW+ 85 C- 40 C
-

฿ 1,446.33

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel62.5kSurface Mount16µs1212.02 VoltageSingle Power Supply2-40 to 8524 pin SOICR-2R5.25VInternal35 mW+ 85 C- 40 C
-

฿ 1,896.99

A/D CONVERTER 1 Piece(s) 6 Day(s) TxDAC®Serial175MSurface Mount11ns1414.02 currentAnalog And Digital1-40 to 8532 pin LFCSP-VQ(5x5)Segment3.6V-57 mW+ 85 C- 40 C

฿ 908.20

A/D CONVERTER 1 Piece(s) 5 Day(s) TxDAC®Parallel125MSurface Mount35ns8-2 currentAnalog And Digital1-40~85-------
-

฿ 1,950.43

A/D CONVERTER 1 Piece(s) 98 Day(s) TxDAC®-125MSurface Mount35ns1414.02 currentAnalog And Digital1-40 to 8528 pin SOICSegment5.5V-170 mW+ 85 C- 40 C
-

฿ 2,266.20

A/D CONVERTER 1 Piece(s) 6 Day(s) -SPI1 GSurface Mount-1414.04 currentAnalog And Digital2-40 to 85100 pin TQFP pin EP(14x14)Interpolation Filter3.47VInternal300 mW+ 85 C- 40 C
-

฿ 752.66

A/D CONVERTER 1 Piece(s) 98 Day(s) -Parallel-Through Hole250ns1212.02 current, Unipolar, 2 current, BipolarDual ±1-40 to 8520 pin PDIPR-2R18V- 15 V to + 14 V375 mW+ 85 C- 40 C
-

฿ 903.17

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel-Surface Mount250ns1212.02 currentDual ±1-40 to 8520 pin SOIC WR-2R+/-18VExternal-+ 85 C- 40 C
-

฿ 1,305.26

A/D CONVERTER 1 Piece(s) 6 Day(s) -Serial62.5kThrough Hole16µs1212.01 Voltage, Unipolar, 1 Voltage, BipolarSingle Power Supply1-40 to 858 pin PDIPR-2R5.25VInternal-+ 85 C- 40 C

Loading...

  1. 1