(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Analog Devices] D/A Converter
Analog Devices
From: ฿ 253.67 |
---|
Days to Ship: 5 Day(s) |
ROHM
From: ฿ 98.53 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Series |
Data Transmission Interface |
Conversion Speed / Sampling Rate |
AC Input current (Maximum) |
Setup Time |
No. Of Bits |
Backlight |
Output Number / Type |
Power Source Configuration |
Number of Converters |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | Analog Devices | ROHM |
Product Series | ||
From | ฿ 253.67 | ฿ 98.53 |
Days to Ship | 5 Day(s) | 5 Day(s) |
Series | - ~ TxDAC® | - |
Data Transmission Interface | - ~ Serial | 3-Wire ~ Serial(3-Wire) |
Conversion Speed / Sampling Rate | 1 G ~ * | - |
AC Input current (Maximum) | Surface Mount / Through Hole | Surface Mount |
Setup Time | 1µs ~ - | - |
No. Of Bits | 8 ~ 16 | 8 ~ 10 |
Backlight | 8 ~ 16 | - |
Output Number / Type | 1 Voltage ~ * | - |
Power Source Configuration | Analog And Digital / Dual ± / Single Power Supply | - |
Number of Converters | 1 ~ 16 | 3 ~ 6 |
Loading...
How can we improve?
How can we improve?