(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. D/A converter ICs with various output types such as voltage, current, unipolar, bipolar, etc.
Part Number |
---|
AD5302BRMZ |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | Setup Time | No. Of Bits | Resolution | Output Number / Type | Power Source Configuration | Number of Converters | Operating Temperature (℃) | Supplier Device Package | Number Of Channels | Supply Voltage - Max. | Operating Temperature Range (℃) | Maximum operating temperature (℃) | Minimum operating temperature (℃) | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 292.13 | A/D CONVERTER | 1 Piece(s) | 5 Day(s) | - | SPI, DSP | - | Surface Mount | 6µs | 8 | 8.0 | 2 Voltage | Single Power Supply | 2 | -40 to 105 | 10 pin MSOP | Resistor String | 5.5V | External | 2.5 mW | + 105 C | - 40 C |
Loading...
Please check the type/dimensions/specifications of the part AD5302BRMZ in the [Analog Devices] D/A Converter series.
Part Number |
---|
AD5300BRMZ |
AD5320BRMZ |
AD5392BCPZ-5 |
AD5424YCPZ |
AD5433YCPZ |
AD5445YRUZ |
Part Number | Related To | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | Setup Time | No. Of Bits | Resolution | Output Number / Type | Power Source Configuration | Number of Converters | Operating Temperature (℃) | Supplier Device Package | Number Of Channels | Supply Voltage - Max. | Operating Temperature Range (℃) | Maximum operating temperature (℃) | Minimum operating temperature (℃) | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 314.03 | 1 Piece(s) | 6 Day(s) | - | DSP, MICROWIRE™, QSPI™, Serial, SPI™ | 250k | Surface Mount | 4µs | 8 | 8.0 | 1 Voltage, Unipolar, 1 Voltage, Bipolar | Single Power Supply | 1 | -40 to 105 | 8 pin MSOP | Resistor String | 5.5V | External | 1.4 mW | + 85 C | - 40 C | ||
- | ฿ 672.97 | 1 Piece(s) | 98 Day(s) | - | SPI, DSP | - | Surface Mount | 8µs | 12 | 12.0 | 1 Voltage | Single Power Supply | 1 | -40 to 105 | 8 pin MSOP | Resistor String | 5.5V | Internal | 345 uW | + 105 C | - 40 C | ||
- | ฿ 3,660.89 | 1 Piece(s) | 6 Day(s) | - | I²C | 125k | Surface Mount | 8µs | 14 | 14.0 | 8 Voltage, Unipolar | Single Power Supply | 16 | -40 to 85 | 64 pin LFCSP-VQ(9x9) | Resistor String | 5.5V | Internal, External | - | + 85 C | - 40 C | ||
- | ฿ 491.84 | 1 Piece(s) | 6 Day(s) | - | Parallel | 20.4M | Surface Mount | - | 8 | 8.0 | 2 current | Single Power Supply | 1 | -40 to 125 | 20 pin LFCSP-VQ(4x4) | R-2R | 5.5V | External | 25 uW | + 125 C | - 40 C | ||
- | ฿ 727.41 | 1 Piece(s) | 6 Day(s) | - | Parallel | 20.4M | Surface Mount | - | 10 | 10.0 | 2 current, Unipolar, 2 current, Bipolar | Single Power Supply | 1 | -40 to 125 | 20 pin LFCSP-VQ(4x4) | R-2R | 5.5V | External | 1.75 uW | + 125 C | - 40 C | ||
- | ฿ 644.91 | 1 Piece(s) | 6 Day(s) | - | Parallel | 20.4M | Surface Mount | 80ns | 12 | 12.0 | 2 current | Single Power Supply | 1 | -40 to 125 | 20 pin TSSOP | R-2R | 5.5V | - | 1.75 uW | + 125 C | - 40 C |
How can we improve?
How can we improve?