(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. D/A converter ICs with various output types such as voltage, current, unipolar, bipolar, etc.
Part Number |
---|
AD7528JRZ |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | Setup Time | No. Of Bits | Resolution | Output Number / Type | Power Source Configuration | Number of Converters | Operating Temperature (℃) | Supplier Device Package | Number Of Channels | Supply Voltage - Max. | Operating Temperature Range (℃) | Maximum operating temperature (℃) | Minimum operating temperature (℃) | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 1,844.60 | A/D CONVERTER | 1 Piece(s) | 5 Day(s) | - | Parallel | - | Surface Mount | - | 8 | 8.0 | 2 current | Single Power Supply | 2 | -40 to 85 | 20 pin SOIC W | R-2R | 15V | External | 30 mW | + 125 C | - 55 C |
Loading...
Please check the type/dimensions/specifications of the part AD7528JRZ in the [Analog Devices] D/A Converter series.
Part Number |
---|
AD5392BCPZ-5 |
AD5424YCPZ |
AD5433YCPZ |
AD7533KNZ |
AD767JNZ |
AD768ARZ |
Part Number | Related To | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | Setup Time | No. Of Bits | Resolution | Output Number / Type | Power Source Configuration | Number of Converters | Operating Temperature (℃) | Supplier Device Package | Number Of Channels | Supply Voltage - Max. | Operating Temperature Range (℃) | Maximum operating temperature (℃) | Minimum operating temperature (℃) | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 3,660.89 | 1 Piece(s) | 6 Day(s) | - | I²C | 125k | Surface Mount | 8µs | 14 | 14.0 | 8 Voltage, Unipolar | Single Power Supply | 16 | -40 to 85 | 64 pin LFCSP-VQ(9x9) | Resistor String | 5.5V | Internal, External | - | + 85 C | - 40 C | ||
- | ฿ 491.84 | 1 Piece(s) | 6 Day(s) | - | Parallel | 20.4M | Surface Mount | - | 8 | 8.0 | 2 current | Single Power Supply | 1 | -40 to 125 | 20 pin LFCSP-VQ(4x4) | R-2R | 5.5V | External | 25 uW | + 125 C | - 40 C | ||
- | ฿ 727.41 | 1 Piece(s) | 6 Day(s) | - | Parallel | 20.4M | Surface Mount | - | 10 | 10.0 | 2 current, Unipolar, 2 current, Bipolar | Single Power Supply | 1 | -40 to 125 | 20 pin LFCSP-VQ(4x4) | R-2R | 5.5V | External | 1.75 uW | + 125 C | - 40 C | ||
- | ฿ 898.51 | 1 Piece(s) | 6 Day(s) | - | Parallel | 1.7M | Through Hole | 600ns | 10 | 10.0 | 2 current, Unipolar, 2 current, Bipolar | Single Power Supply | 1 | -40 to 85 | 16 pin PDIP | Segment | 16.5V | External | 30 mW | + 125 C | - 55 C | ||
- | ฿ 4,503.20 | 1 Piece(s) | 5 Day(s) | - | Parallel | * | Through Hole | 3µs | 12 | 12.0 | 1 Voltage, Unipolar, 1 Voltage, Bipolar | Dual ± | 1 | 0 to 70 | 24 pin PDIP | Current Steering | 16.5V | 8 V | 1000 mW | + 70 C | 0 C | ||
- | ฿ 3,140.56 | 1 Piece(s) | 6 Day(s) | - | Parallel | 40m | Surface Mount | 25ns | 16 | 16.0 | 2 current | Dual ± | 1 | -40 to 85 | 28 pin SOIC W | R-2R, Current Steering | 5.25V | Internal, External | 600 mW | + 85 C | - 40 C |
How can we improve?
How can we improve?