1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[ROHM] Diode

[ROHM] Diode
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various diodes such as TVS, Zener, Schottky, etc.

Part Number
1SR156-400TE25
1SS355TE-17
1SS355VMTE-17
1SS380TE-17
1SS400CST2RA
1SS400SMT2R
CDZCT2RA6.8B
DA204KT146
DA204UT106
DA221MT2L
DA221TL
DA227TL
DA227YT2R
DA228KT146
DA228UT106
DA380UT106
DAN202UMTL
DAN202UT106
DAN217T146
DAN217UT106
DAN217WTL
DAN222MT2L
DAN222TL
DAN222WMTL
DAP202KT146
DAP202UT106
DAP222TL
DAP236UT106
EDZCTE616.8B
EDZCVFHT2R6.8B
EDZCVT2R6.8B
EDZTE6113B
EDZTE6115B
EDZTE6118B
EDZTE6120B
EDZTE6122B
EDZTE6124B
EDZTE6130B
EDZTE6136B
EDZTE613.9B
EDZTE619.1B
EDZVFHT2R2.0B
EDZVFHT2R2.2B
EDZVFHT2R2.4B
EDZVFHT2R2.7B
EDZVFHT2R3.0B
EDZVFHT2R3.3B
EDZVFHT2R3.6B
EDZVFHT2R3.9B
EDZVFHT2R4.3B
EDZVFHT2R4.7B
EDZVFHT2R5.1B
EDZVFHT2R5.6B
EDZVFHT2R6.2B
EDZVFHT2R6.8B
EDZVFHT2R7.5B
EDZVFHT2R8.2B
EDZVFHT2R9.1B
EDZVFHT2R10B
EDZVFHT2R11B
EDZVFHT2R12B
EDZVFHT2R13B
EDZVFHT2R15B
EDZVFHT2R16B
EDZVFHT2R18B
EDZVFHT2R20B
EDZVFHT2R22B
EDZVFHT2R24B
EDZVFHT2R27B
EDZVFHT2R30B
EDZVFHT2R33B
EDZVFHT2R36B
EDZVT2R3.6B
EDZVT2R4.3B
EDZVT2R5.1B
EDZVT2R5.6B
EDZVT2R6.2B
EDZVT2R6.8B
EDZVT2R7.5B
EDZVT2R9.1B
EDZVT2R15B
EDZVT2R16B
EDZVT2R18B
EDZVT2R20B
EMN11T2R
EMP11T2R
EMZ6.8ET2R
EMZ6.8NTL
EMZC6.8NTL
EMZT6.8ET2R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFamily Series Package Installation Type Forward Voltage Vf Reverse Direction Maximum Withstand Voltage Voltage - Zener (Nominal) (Vz) Capacitance When Vr, F Is Applied Diode Type Type Forward Voltage Drop Peak Reverse Voltage Continuous Forward Current Zener Voltage Reverse Voltage VR
(V)
Average Rectified Forward Current IO
(A)
Forward Voltage VF (Max.)
(V)
IF @ Forward Voltage
(A)
Reverse Current IR (Max.)
(mA)
VR @ Reverse Current
(V)
trr (Max.)
(ns)
Power Dissipation (PD)
(mW)
Zener Voltage VZ (Min.)
(V)
Zener Voltage VZ (Max.)
(V)
IZ @ VZ
(mA)
VRWM
(V)

฿ 9.34

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier - single-PMDSSurface Mount----Standard-----------------

฿ 10.40

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier - single-UMD2Surface Mount---3pF @ 0.5V, 1MHzStandard-----------------

฿ 7.23

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier - single-UMD2Surface Mount---3pF @ 0.5V, 1MHzStandard-----------------

฿ 17.91

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier - single-UMD2Surface Mount---5pF @ 0.5V, 1MHzStandard-----------------

฿ 16.33

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier - single-VMN2Surface Mount---3pF @ 0.5V, 1MHzStandard-----------------

฿ 7.23

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier - single-EMD2Surface Mount---3pF @ 0.5V, 1MHzStandard-----------------

฿ 24.26

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-VMN2Surface Mount--6.8V-------------------

฿ 16.50

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-SMD3Surface Mount----Standard-----------------

฿ 15.27

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 20.30

DIODE 1 Piece(s) 6 Day(s) Diode, rectifier-array-VMD3Surface Mount----Standard-----------------

฿ 18.50

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-EMD3Surface Mount----Standard-----------------

฿ 30.43

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-UMD4Surface Mount----Standard-----------------

฿ 26.93

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-EMD4Surface Mount----Standard-----------------

฿ 23.79

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-SMD3Surface Mount----Standard-----------------

฿ 22.03

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 24.43

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 14.21

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 12.69

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 17.74

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-SMD3Surface Mount----Standard-----------------

฿ 18.86

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 15.33

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-EMD3Surface Mount----Standard-----------------

฿ 19.30

DIODE 1 Piece(s) 6 Day(s) Diode, rectifier-array-VMD3Surface Mount----Standard-----------------

฿ 15.44

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-EMD3Surface Mount----Standard-----------------

฿ 13.21

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-EMD3Surface Mount----Standard-----------------

฿ 4.13

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-SMD3Surface Mount----Standard-----------------

฿ 13.57

DIODE 1 Piece(s) 98 Day(s) Diode, rectifier-array-UMD3Surface Mount----Standard-----------------

฿ 4.40

DIODE 1 Piece(s) 6 Day(s) Diode, rectifier-array-EMD3Surface Mount----Standard-----------------

฿ 10.16

DIODE 1 Piece(s) 5 Day(s) RF diode-UMD3----1.2pF @ 6V, 1MHzStandard - 1 pair common anode-----------------

฿ 5.97

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--6.8V-------------------

฿ 14.10

DIODE 1 Piece(s) 5 Day(s) --EMD2-----Transient Voltage Suppressor DiodeAutomotive----5---0.5--150----

฿ 8.87

DIODE 1 Piece(s) 98 Day(s) --EMD2-----Transient Voltage Suppressor DiodeStandard----5---0.5--150----

฿ 17.03

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--13V-------------------

฿ 15.33

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--14.7V-------------------

฿ 17.03

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--18V-------------------

฿ 15.33

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--20V-------------------

฿ 4.53

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--22V-------------------

฿ 4.53

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--24 V-------------------

฿ 8.63

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--30V-------------------

฿ 5.46

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--36V-------------------

฿ 17.03

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--3.9V-------------------

฿ 15.33

DIODE 1 Piece(s) 6 Day(s) Diode Zener-Single-EMD2Surface Mount--9.1V-------------------

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-EMD2-----Zener DiodeStandard--------1200.5-1502.022.25-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-EMD2-----Zener DiodeStandard--------1200.7-1502.222.415-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-EMD2-----Zener DiodeStandard--------1201-1502.432.635-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-EMD2-----Zener DiodeStandard--------1001-1502.692.915-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-EMD2-----Zener DiodeStandard--------501-1503.013.225-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-EMD2-----Zener DiodeStandard--------201-1503.323.535-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1503.63.8455-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1503.894.165-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1504.174.435-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1504.554.755-

฿ 6.87

DIODE 1 Piece(s) 98 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1504.985.25-

฿ 8.63

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1505.495.735-

฿ 7.23

DIODE 1 Piece(s) 98 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1506.066.335-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1506.656.935-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1507.287.65-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1508.028.365-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1508.859.235-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------1509.7710.215-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15010.7611.225-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15011.7412.245-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15012.9113.495-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15014.3414.985-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15015.8516.515-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15017.5618.355-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15019.5220.395-

฿ 6.87

DIODE 1 Piece(s) 6 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15021.5422.475-

฿ 3.11

DIODE 1 Piece(s) 98 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15023.7224.785-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15026.1927.532-

฿ 3.11

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15029.1930.692-

฿ 9.93

DIODE 1 Piece(s) 98 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15032.1533.792-

฿ 6.87

DIODE 1 Piece(s) 5 Day(s) Zener-SOD-523-----Zener DiodeAutomotive-----------15035.0736.872-

฿ 11.63

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--3.6V-------------------

฿ 7.40

DIODE 1 Piece(s) 5 Day(s) ERROR:#N/A-SOD-523Surface Mount---------4.43 V------------

฿ 2.11

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--5.1V-------------------

฿ 11.46

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--5.6V-------------------

฿ 7.40

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--6.2V-------------------

฿ 7.40

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--6.8V-------------------

฿ 7.40

DIODE 1 Piece(s) 98 Day(s) Diode Zener-Single-EMD2Surface Mount--7.5V-------------------

฿ 2.23

DIODE 1 Piece(s) 98 Day(s) Diode Zener-Single-EMD2Surface Mount--9.1V-------------------

฿ 5.11

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--15V-------------------

฿ 7.40

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--16V-------------------

฿ 7.40

DIODE 1 Piece(s) 5 Day(s) Diode Zener-Single-EMD2Surface Mount--18V-------------------

฿ 2.11

DIODE 1 Piece(s) 6 Day(s) ERROR:#N/A-SOD-523-2Surface Mount---------20.39 V------------

฿ 24.84

DIODE 1 Piece(s) 5 Day(s) Diode, rectifier-array-EMD6Surface Mount----Standard-----------------

฿ 39.29

DIODE 1 Piece(s) 6 Day(s) Diode, rectifier-array-EMD6Surface Mount----Standard-----------------

฿ 24.43

DIODE 1 Piece(s) 5 Day(s) Diode Zener Array-EMD5Surface Mount--6.8V-------------------

฿ 27.13

DIODE 1 Piece(s) 5 Day(s) Diode Zener Array-EMD3Surface Mount--6.8V-------------------

฿ 9.51

DIODE 1 Piece(s) 5 Day(s) TVS-diode-EMD3Surface Mount-----Zener----------------

฿ 21.67

DIODE 1 Piece(s) 6 Day(s) Diode Zener Array-EMD5Surface Mount--6.8V-------------------

Loading...