1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Communication Interface (Part Number)

[Analog Devices] Communication Interface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various communication interface ICs such as drivers, receivers, transceivers, etc.

Part Number
ADM1486ARZ
ADM208ARSZ
ADM211EARZ
ADM3307EARUZ
ADM3491ARZ
ADM485JNZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Supply Voltage (Range) Data Rate Protocol Number Of Drivers/Receivers Supplier Device Package

฿ 217.40

CODEC 1 Piece(s) 6 Day(s) Surface Mount4.75V to 5.25V30MbpsRS4851/18 pin SOIC

฿ 423.39

CODEC 1 Piece(s) 6 Day(s) Surface Mount4.5V to 5.5V120KbpsRS2324/424 pin SSOP

฿ 302.11

CODEC 1 Piece(s) 5 Day(s) Surface Mount4.5V to 5.5V120KbpsRS2324/528 pin SOIC W

฿ 435.71

CODEC 1 Piece(s) 5 Day(s) Surface Mount2.7V to 3.6V920KbpsRS2325/328 pin TSSOP

฿ 326.66

CODEC 1 Piece(s) 6 Day(s) Surface Mount3V to 3.6V10 MbpsRS422, RS4851/114 pin SOICN

฿ 284.96

CODEC 1 Piece(s) 6 Day(s) Through Hole4.75V to 5.25V5MbpsRS422, RS4851/18 pin PDIP

Loading...

  1. 1

Basic Information

Series - Type Transceiver Operating Temperature(℃) -40 to 85