1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Linear Technology] Isolation Interface

[Linear Technology] Isolation Interface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 361.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of surface mount type. Interfaces, I2C, SPI, RS232, USB, etc. Capacitive coupling type and magnetic coupling type isolation interface ICs etc.

Part Number
LTC4310CMS-1PBF
LTM2881IV-5PBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Insulation Voltage No. Of Channels Isolation Method Supply Voltage (Range) チャンネルタイプ データレート 動作温度 サプライヤデバイスパッケージ

฿ 361.15

INTERFACE-ISOLATION 1 Piece(s) 7 Day(s) I2C-1Magnetic Coupling3V ~ 5.5V双方向性100 kHz0 ~ 7010ピンMSOP

฿ 1,339.92

INTERFACE-ISOLATION 1 Piece(s) 7 Day(s) RS422、RS4852500Vrms2Capacative Coupling4.5V ~ 5.5V単方向性20Mbps-40 ~ 8532ピンLGA(15x11.25)

Loading...

  1. 1

Basic Information

伝搬遅延tpLH/tpHL(最大) - パルス幅歪み(最大) -