1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Texas Instruments] Operational Amplifier (Part Number)

[Texas Instruments] Operational Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various general-purpose operational amplifiers.

Part Number
LF353D
LM224DR
LM2902DR
LM2902NSR
LM358PWR
LMV321IDCKT
LMV358IPWRG4
LP324PWR
OPA2354AIDGKT
OPA4374AIPWT
OPA694IDBVT
OPA704NA/250
RC4558DR
RC4558P
RC4558PSR
TL031CDR
TL032CPSR
TL3472CD
TL3472ID
TLC2272CD
TLV2461IDBVT
TLV274CPWR
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipInstallation Type Number Of Circuits Output Type Gain Bandwith (GB Product) (Unit) Gain Bandwith (GB Product) (Value) Input Offset Voltage (Unit) Input Offset Voltage (Value) Input Bias Current (Max) (Unit) Input Bias Current (Max) (Value) Through Rate Supply Voltage Amplifier Type Current - Output/Channel Operating Temperature Supplier Device Package Amplifier type Maximum operating temperature Minimum operating temperature Package

฿ 57.31

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-MHz3mV5pA5013V/µs±3.5V~18VJ-FET-0~70-----
-

฿ 35.89

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount--MHz1.2mV3nA200.5V/µs3V~32V、±1.5V~16VGeneral purpose60mA-25~8514 pin SOIC----
-

฿ 33.77

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount--MHz1.2mV3nA200.5V/µs3V~26V、±1.5V~13VGeneral purpose60mA-40~12514 pin SOIC----
-

฿ 30.40

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount--MHz1.2mV3nA200.5V/µs3V~26V、±1.5V~13VGeneral purpose60mA-40~12514-SO----
-

฿ 24.00

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-kHz700mV3nA200.3V/µs3V~32V、±1.5V~16VGeneral purpose30mA0~708 pin TSSOP----
-

฿ 120.51

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount1Rail to railMHz1mV1.7nA151V/µs2.7V~5.5V、±1.35V~2.75VGeneral purpose160mA-40~85SC-70-5----
-

฿ 40.01

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2Rail to railMHz1mV1.7nA151V/µs2.7V~5.5V、±1.35V~2.75VGeneral purpose160mA-40~858 pin TSSOP----
-

฿ 51.69

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount--kHz100mV2nA20.05V/µs3V~32V、±1.5V~16VGeneral purpose10mA0~7014 pin TSSOP----
-

฿ 177.76

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2Rail to railMHz100mV2pA3150V/µs2.5V~5.5V、±1.25V~2.75VVoltage feedback100mA-40~1258 pin VSSOP----
-

฿ 112.86

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount-Rail to railMHz6.5mV1pA0.55V/µs2.3V~5.5V、±1.15V~2.75VGeneral purpose--40~12514 pin TSSOP----
-

฿ 236.10

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) Surface Mount1----500-51700V/µs7V~12.6V、±3.5V~6.3VCurrent feedback80mA-40~85SOT-23-5----
-

฿ 156.24

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) Surface Mount1Rail to railMHz3-160pA13V/µs4V~12V、±2V~6VGeneral purpose10mA-40~85SOT-23-5----
-

฿ 21.44

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-MHz3-500nA1501.7V/µs10V~30V、±5V~15VGeneral purpose-0~708 pin SOIC----
-

฿ 26.17

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Through Hole2-MHz3-500nA1501.7V/µs10V~30V、±5V~15VGeneral purpose-0~708 pin PDIP----
-

฿ 24.79

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-MHz3-500nA1501.7V/µs10V~30V、±5V~15VGeneral purpose-0~708-SO----
-

฿ 57.31

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount--MHz---------------
-

฿ 43.04

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-MHz1.1-570pA25.1V/µs10V~30V、±5V~15VJ-FET40mA0~708-SO----
-

฿ 43.04

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-MHz4mV10nA50013V/us-----High Slew Rate Amplifier700SOIC-8
-

฿ 48.74

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2-MHz4mV1nA10013V/µs4V~36V、±2V~18VGeneral purpose34mA-40~1058 pin SOIC----
-

฿ 132.61

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount2Rail to railMHz2.25-300pA13.6V/µs4.4V~16V、±2.2V~8VGeneral purpose50mA0~708 pin SOIC----
-

฿ 103.87

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount1Rail to railMHz6.4-500nA1.31.6V/µs2.7V~6V、±1.35V~3VGeneral purpose80mA-40~125SOT-23-5----
-

฿ 77.53

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount-Rail to railMHz3-500pA12.6V/µs2.7V~16V、±1.35V~8VGeneral purpose13mA0~7014 pin TSSOP----

Loading...

  1. 1