(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Security seal for prohibiting smartphone / mobile phone photography.
[Features]
· Photography is prohibited by adhering this seal to the camera lens part of smartphones / mobile phones at the entrance of locations where photography is banned such as factories / museums / exhibitions halls.
· If the seal is peeled off, the letters "VOID" will remain, making it easy to see that it has been peeled off.
· There is no adhesive stuck on the camera lens part.
· After use, all residue can be removed with the supplied seal for cleaning.
· Size of seal adhered to the camera lens: W30 × H20 mm (H is 12 mm when excluding the tongue for peeling).
· Size of seal for cleaning: W35 × H40 mm.
Number Contained In A Packet | 50 pcs. | Features | A "VOID" mark will be left if you remove the seal, allowing quick verification that it has been removed. | Size (W x D x H)(mm) | Camera Lens Affixing Seal: 30 × 12, Cleaning Seal: 35 × 40 |
---|
Please check the type/dimensions/specifications of the part SLE-1H-50 in the Smartphone / Mobile Phone Picture Taking Prohibited Security Seal series.
How can we improve?
How can we improve?