(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uninfluenced by PC noise, USB digital microphone.
[Features]
Unidirectional microphone suppresses surrounding noise
· It is a unidirectional microphone to suppress mixing of ambient noise.
· Includes mute switch that can pause microphone input temporarily.
· Includes ON/OFF switch.
Part Number |
---|
MM-MCUSB25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,267.00 | HEADSET AND MIKE | 1 Piece(s) | Quote |
Loading...
Features | With Mute Switch (Microphone Input), Compatible with Skype, Windows Live Messenger etc. | Format Microphone | Capacitor Type | Orientation (Microphone) | Unidirectional |
---|---|---|---|---|---|
Frequency properties (Microphone)(Hz) | 60 to 15000 | Impedance (microphone)(Ω) | 2.2k | Input sensitivity (microphone)(dB) | -44 ± 3 (0dB = 1 V / Pa 1 kHz) |
Plug/connector shape | USB A Connector Male (Compatible with Both USB 2.0 and 1.1) |
Please check the type/dimensions/specifications of the part MM-MCUSB25 in the USB Microphone series.
How can we improve?
How can we improve?