1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

USB Keyboard

PC RELATION PC PERIPHERAL

USB Keyboard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 678.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard USB keyboard with regular Japanese layout and 3.5 m long cable

Part Number
SKB-L2UBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 678.37

PC RELATION PC PERIPHERAL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Keyboard Interface USB Key arrangement Japanese (with Kana)
Number of keys(Key) 109 Keyboard type Standard Dimension depth(mm) 141
Dimension width(mm) 443 Dimension thickness(mm) 27 Color Black
Features Convenient functionality allows use of the Internet / E-mail software / Mute in one button press. Keystroke(mm) 2.4 Key switch method Membrane
Cable Length(m) 3.5 Supported OS windows Accessory Instruction Manual

Please check the type/dimensions/specifications of the part SKB-L2UBK in the USB Keyboard series.