(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Arm that can attach 7 to 11 inches iPad and tablets.
[Features]
· Flexible type that can set in a position of your choice.
· The holder is held in the corners and a device and it is held firmly.
· There is a rotation function on the holder part, and vertical and horizontal changes are possible while attached.
· A key is attached on the holder part and able to take secure measures.
· Can be mounted on the wall combined with the wall monitor arm.
· As the holder is made of resin, it does not scratch the device.
[Applications]
· Convenient as the arm for iPad and tablet.
Part Number |
---|
CR-LATAB5 |
CR-LATAB8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Size (mm) | Classification | Accessory |
---|---|---|---|---|---|---|---|---|---|
฿ 4,050.00 | TABLET PC OPTION/ACCESSORIES | 1 Piece(s) | Quote | ABS Resin | W 202 to 325 x D 40 x H 160 to 227 | VESA Standard Compatible Holder | Monitor Arm Mounting Screw x4 (M4 × 12) | ||
฿ 5,519.89 | TABLET PC OPTION/ACCESSORIES | 1 Piece(s) | Quote | Clamp: Steel, Arm: Aluminum, Holder: ABS Resin | - | 1 arms (compatible with 7 to 11 inches) | Holder key x 2 (1 type), cable holder x 1, sponge sheet x 1 |
Loading...
How can we improve?
How can we improve?