1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NP Type Aluminum Panel (Part Number)

NP Type Aluminum Panel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 97.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum general-purpose panel with one-sided protective sheet.
[Features]
· NP type aluminum panel.
· Material A1050P.
· Unprocessed panel.
· Includes a protective sheet on one side.
[Application]
· Can be used for a wide range of purposes.

 
Part Number
NP-1
NP-2
NP-3
NP-11
NP-13
NP-14
NP-16SALE
NP-21
NP-22
NP-23
NP-31
NP-32
NP-33
NP-35SALE
NP-41
NP-42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
t
(mm)

฿ 97.15

Aluminum Panel 1 Piece(s) 3 Day(s) 102001000.5

฿ 197.64

Aluminum Panel 1 Piece(s) 6 Day(s) 103002000.5

฿ 310.11

Aluminum Panel 1 Piece(s) 4 Day(s) 104003000.5

฿ 138.39

Aluminum Panel 1 Piece(s) 3 Day(s) 102001001

฿ 237.58

Aluminum Panel 1 Piece(s) 4 Day(s) -3002001

฿ 450.40

Aluminum Panel 1 Piece(s) 4 Day(s) 104003001

฿ 692.52

฿ 491.34

NP ALUMINUM PANEL 1 Piece(s) Same day 106004001

฿ 155.00

Aluminum Panel 1 Piece(s) 4 Day(s) 102001001.5

฿ 323.81

Aluminum Panel 1 Piece(s) 3 Day(s) 103002001.5

฿ 793.53

Aluminum Panel 1 Piece(s) 4 Day(s) 104003001.5

฿ 170.43

Aluminum Panel 1 Piece(s) 4 Day(s) 102001002

฿ 346.67

Aluminum Panel 1 Piece(s) 3 Day(s) 103002002

฿ 822.86

Aluminum Panel 1 Piece(s) 3 Day(s) 104003002

฿ 1,344.77

฿ 686.10

NP ALUMINUM PANEL 1 Piece(s) Same day 106004002

฿ 235.13

Aluminum Panel 1 Piece(s) 4 Day(s) 102001003

฿ 569.91

Aluminum Panel 1 Piece(s) 4 Day(s) -3002003

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Unprocessed Material Aluminum
Note Includes one-sided protective sheet