(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Micro SD card fully compliant with Class10 and SD3.0 standards.
[Features]
· One tenth of the size of an SDHC card and 11 mm x 15 mm x 1 mm in dimension.
· In addition to compactness, Class 10, which is a high speed standard, is displayed.
· SD3.0 compatible maximum read speed 20 MB/S and write speed 10 MB/S guaranteed.
· Comes with a lifetime warranty.
· Errors during data transfer are corrected by the built-in ECC (Error Correction Code) function.
[Applications]
· Ideal for continuous shooting of photos and HD video recording on mobile devices smoothly.
Type | microSD | Capacity | 8GB | Memory card standard | SDHC |
---|---|---|---|---|---|
SD speed class | 10 |
Please check the type/dimensions/specifications of the part TS8GUSDC10 in the microSDHC Card Class 10 (Premium) series.
How can we improve?
How can we improve?