(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A demand controller made by Watanabe Electric Industry Co., Ltd. Supports energy saving efforts with a demand state Web screen display and a 6-point control output.
[Features]
· Can directly input 50,000p/kWh from pulse detectors and supply DC12V to detectors.
· Outputs control signals (3-point) and alarm signals (3-point) depending on the demand status.
· Sends the demand alarm state a specified email address.
· Configurations and demand graph monitoring can be performed from personal computers or smartphones.
· Employs a terminal with a screw detachment preventing function.
· Outputs the history of the demand output in CSV format.
· The energy saving control rate of the relay output can be configured, and intermittent operation is possible.
· Features the automatic time setting SNTP protocol.
· Compatible with Android and iPhone Web browsers
Part Number |
---|
WTM-DMD6C-00A000 |
WTM-DMD6C-00A100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inspection Report |
---|---|---|---|---|---|---|
฿ 55,135.05 | WTM-DMD6C SERIES | 1 Piece(s) | 23 Day(s) | NA | ||
฿ 55,558.43 | WTM-DMD6C SERIES | 1 Piece(s) | 23 Day(s) | Included |
Loading...
Type | Demand Related | Product name | Web-ready demand controller | Power Supply(V) | AC85 to 242 |
---|---|---|---|---|---|
Function | Demand monitoring graph, CSV output, intermittent control, SNTP time correction |
How can we improve?
How can we improve?