1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DRT2 environmental terminal

PLC(EXPANSION UNIT)

DRT2 environmental terminal
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 19,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Environment-resistive Terminals with Transistors (Standard Type), DRT2 series from OMRON.
- Common Smart Slave functionality provides strong support for equipment operation status monitoring and effective maintenance.
- High degree of environmental resistance with dust-proof and drip-proof construction. (IP67)
- Models with one connector for two outputs are available to make easier connection with hydraulic valve devices. (Models with 16 outputs and models with 16 mixed I/O).
- Ambient operating temperature: -10°C to 55°C

 
Part Number
DRT2-MD16CL-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,807.00

฿ 13,959.97

PLC(EXPANSION UNIT) 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function
Connection Terminal Connector Mounting Method Screw mount Representative Standard CE / UL / CUL / CSA
Number Of Inputs(Point) 8 Number of Outputs(Point) 8 Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) PNP compatible

Please check the type/dimensions/specifications of the part DRT2-MD16CL-1 in the DRT2 environmental terminal series.