1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Catch Input Unit CJ1W-IDP01

PLC(EXPANSION UNIT)

Pulse Catch Input Unit CJ1W-IDP01
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An input unit with a function to capture pulse inputs that are shorter than the PLC cycle time.

 
Part Number
CJ1W-IDP01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,375.00

฿ 12,970.91

PLC(EXPANSION UNIT) 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Type Pulse catch input Number of Input Points (Number of Input CH) 16 Connection Terminal Terminal Block
Representative Standard CE / UL / CUL / CSA Current Consumption(A) 0.08

Please check the type/dimensions/specifications of the part CJ1W-IDP01 in the Pulse Catch Input Unit CJ1W-IDP01 series.