(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- PLC CJ series CPU unit by OMRON.
- These machine controllers provide flexible control for all kinds of applications.
- Compact 90 × 65 mm (H × D).
- High-capacity Memory Cards up to 128 MB can be installed, and used to back-up the program and system settings, or log customer data.
- These CJ-series CPU Units support structured programming using function blocks, which can improve the customer's program development resources.
- Maximum number of I/O standards points is640 points and mountable Units is up to 20Units.
Program size(k step) | 20 | International Standard | UL, CUL, CSA, CE |
---|
Please check the type/dimensions/specifications of the part CJ1M-CPU13 in the PLC CJ Series CPU Unit series.
How can we improve?
How can we improve?