(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes standard with high-luminance "Pikari-kun" LED lights. Tightening-nut front mounting for easy addition/replacement of text nameplates and more.
Mounting Hole | φ22.3 | Shape | Circular Protruding Types | Type | Illumination push-button |
---|---|---|---|---|---|
Push button operation | Momentary | Contact Configuration | 1b | Terminal shape | Screw terminal |
Guard included | NA | Dimension depth(mm) | 79 | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension width(mm) | 30 | Dimension vertical(mm) | 37 |
Specifications | Circular Frame | Features | NA | Button dimension(mm) | φ24 |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 6 |
Please check the type/dimensions/specifications of the part AM22E0L-01E3G in the ø22 Command Switch AM22/DM22 Series, Illuminated Push Button Switch series.
Part Number |
---|
AM22E0L-01H4G |
AM22E0L-01M3G |
AM22E0L-01M4G |
AM22E0L-01M4R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Button color | Light Source | Lamp working voltage (V) | With transformer |
---|---|---|---|---|---|---|---|---|
฿ 633.33 | 1 Piece(s) | 61 Day(s) | Green | White heat | AC110 | Available | ||
฿ 833.33 | 1 Piece(s) | 61 Day(s) | Green | LED | AC220 | Available | ||
฿ 633.33 | 1 Piece(s) | 61 Day(s) | Green | White heat | AC220 | Available | ||
฿ 633.33 | 1 Piece(s) | 61 Day(s) | [Red] Red | White heat | AC220 | Available |
How can we improve?
How can we improve?