1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NE-S, circuit breaker (generic form), S series, rear surface shape, high capacity

NE-S, circuit breaker (generic form), S series, rear surface shape, high capacity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,687.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a rear surface type, high capacity circuit breaker.

 
Part Number
NE102SAB2P75A
NE102SAB2P100A
NE103SAB3P60A
NE103SAB3P75A
NE103SAB3P100A
NE104SAB4P60A
NE104SAB4P75A
NE104SAB4P100A
NE223SAB3P125A
NE223SAB3P175A
NE223SAB3P200A
NE223SAB3P225A
NE224SAB4P125A
NE224SAB4P150A
NE224SAB4P175A
NE224SAB4P200A
NE224SAB4P225A
NE403SAB3P250A
NE403SAB3P300A
NE403SAB3P350A
NE403SAB3P400A
NE404SAB4P250A
NE404SAB4P300A
NE404SAB4P350A
NE404SAB4P400A
NE604SAB4P500A
NE604SAB4P600A
NE803SAB3P800A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Rated block capacity AC 690 V
(kA)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 440 V
(kA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 380 V
(kA)
Rated block capacity AC 240 V
(kA)
Excess current tripping format Terminal structure Standard accessories

฿ 8,687.76

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF275PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 8,687.76

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF2100PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 9,957.63

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF360PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 9,957.63

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF375PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 9,957.63

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF3100PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 17,576.88

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF460PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 17,576.88

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF475PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 17,576.88

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF4100PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 20,418.99

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF3125-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 20,418.99

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF3175-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 20,418.99

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF3200-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 20,418.99

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF3225-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 29,308.12

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF4125-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 29,308.12

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF4150-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 29,308.12

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF4175-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 29,308.12

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF4200-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 29,308.12

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF4225-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 46,481.67

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF3250-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 46,481.67

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF3300-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 46,481.67

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF3350-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 46,481.67

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF3400-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 72,060.59

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF4250-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 72,060.59

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF4300-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 72,060.59

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF4350-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 72,060.59

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 400AF4400-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 136,763.78

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 600AF4500-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw, auxiliary handle

฿ 136,763.78

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 600AF4600-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw, auxiliary handle

฿ 134,949.67

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [400AF or higher] 800AF3800-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw, auxiliary handle

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Backside shape
Rated insulation voltage(V) AC690 Reverse Connections Applicable Compatible Standards JIS C 8201-2-1 Ann1·Ann2, IEC60947-2