1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Capacity, High-Voltage Power Relay G7J (Part Number)

High-Capacity, High-Voltage Power Relay G7J
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 941.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A multi-pin power relay that achieves high capacity and high voltage and is one step closer to the contactor area.
[Features]
·Its high capacity allows it to be used for not just resistors and inductive loads but also for motor controls.
·No contact chatter occurs even in the event of an momentary voltage drop up to 50% of the rated voltage.
·Achieves withstanding voltage of 4 KV or more between contacts of different polarities as well as between coil and contacts.
·All insulation materials are flame-retardant materials that have passed UL94 V-0 standard.
·Standard product certified by UL and CSA standard.
·Contact gap 3 mm or more (both sides).
[Applications]
·For switch control of compressors and heaters for package air conditioners.
·For switch control of electric tools and various motors.
·For ramp control motor drive and power supply switch control of office equipment such as copiers and fax machines.
· For power controls on packaging equipment and food processing machines.
·For inverter power supply control.

Power Relay Specifications

G7J external appearance

G7J external appearance

  • Its high capacity allows it to be used for not just resistive and inductive loads but also for motor controls.
  • No contact chattering for momentary voltage drops up to 50% of the rated voltage.
  • Withstanding more than 4 KV between contacts of different poles as well as between the coil and contacts.

Power Relay Performance

Contact Resistance *1100 mΩ max.
Operating Time *250 ms max.
Recovery Time *250 ms max.
Maximum Switching FrequencyMechanical1,800 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *31,000 MΩ min.
Dielectric StrengthBetween Coil and Contacts4,000 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Contacts of Same Polarity2,000 V AC 50/60 Hz for 1 min
Impulse Withstand VoltageBetween coil and contacts 10,000 V
VibrationDurability10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunctiona-contact: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
b-contact: 10 to 26 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
ShockDurability1,000 m/s2
Malfunctiona-contact: 100 m/s2
b-contact: 20 m/s2
DurabilityMechanical1,000,000 operations min. (at switching frequency of 1,800 operations/h)
Electrical *4100,000 operations min. (at switching frequency of 1,800 operations/hr)
Failure Rate (P Level) (Reference Value) *524 V DC 100 mA (twin contact: 24 V DC 10 mA)
WeightApprox. 140 g: (PCB terminal type) Approx. 165 g: (screw terminal type) Approx. 140 g: (tab terminal type)

*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
  Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Ambient temperature: +23°C
*5. This value was measured at a switching frequency of 60 operations/min.

Power Relay External Shape and Dimensional Drawing

External shape of PCB terminal for PCB mounting type

External shape of PCB terminal for PCB mounting type

Dimensional drawing of PCB terminal for PCB mounting type

Dimensional drawing of PCB terminal for PCB mounting type

Mounting hole machining dimensions

Mounting hole machining dimensions

  • *See the catalog for external shapes and dimensional drawings for model numbers other than those detailed above.
Part Number
G7J-2A2B-B AC100/120SALE
G7J-2A2B-B AC200/240SALE
G7J-2A2B-B DC12SALE
G7J-2A2B-B DC24SALE
G7J-2A2B-B DC48SALE
G7J-2A2B-B DC48-R6
G7J-2A2B-P DC24SALE
G7J-2A2B-P DC24-R6
G7J-2A2B-T AC100/120SALE
G7J-2A2B-T AC100/120-R6SALE
G7J-2A2B-T AC200/240SALE
G7J-3A1B-B AC100/120SALE
G7J-3A1B-B AC200/240SALE
G7J-3A1B-B DC24SALE
G7J-3A1B-P DC24SALE
G7J-3A1B-T AC100/120SALE
G7J-3A1B-T AC100/120-R6SALE
G7J-3A1B-T AC200/240SALE
G7J-4A-B AC100/120SALE
G7J-4A-B AC200/240SALE
G7J-4A-B DC12SALE
G7J-4A-B DC24SALE
G7J-4A-P AC100/120SALE
G7J-4A-P DC12SALE
G7J-4A-P DC24SALE
G7J-4A-T AC100/120SALE
G7J-4A-T AC200/240SALE
G7J-4A-T DC12SALE
G7J-4A-T DC12-R6SALE
G7J-4A-T DC24SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Terminal shape Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Representative Standard Dimension height
(mm)
Dimension depth
(mm)
Type Bargain Article

฿ 1,131.00

฿ 549.10

RELAY 1 Piece(s) Same day [Other] 2a2bScrew terminal-100/120CE / CSA6434.5W-bracket mounting type-

฿ 961.00

฿ 817.04

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bScrew terminal-200/240CE / CSA6434.5W-bracket mounting type-

฿ 1,550.00

฿ 1,328.97

RELAY 1 Piece(s) 50 Day(s) [Other] 2a2bScrew terminal12-CE / CSA6434.5W-bracket mounting type-

฿ 965.00

฿ 673.76

RELAY 1 Piece(s) Same day [Other] 2a2bScrew terminal24-CE / CSA6434.5W-bracket mounting type-

฿ 985.00

฿ 833.01

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bScrew terminal48-CE / CSA6434.5W-bracket mounting type-

฿ 1,032.02

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bScrew terminal48-CE / CSA6434.5W-bracket mounting typeTarget product

฿ 979.00

฿ 829.02

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bPCB Terminal24--5733.5PCB mounting type-

฿ 1,026.44

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bPCB Terminal24--5733.5PCB mounting typeTarget product

฿ 955.00

฿ 806.98

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bTab Terminal-100/120CE / CSA6434.5W-bracket mounting type-

฿ 1,505.00

฿ 1,289.94

RELAY 1 Piece(s) 50 Day(s) [Other] 2a2bTab Terminal-100/120CE / CSA6434.5W-bracket mounting typeTarget product

฿ 955.00

฿ 806.98

RELAY 1 Piece(s) 6 Day(s) [Other] 2a2bTab Terminal-200/240CE / CSA6434.5W-bracket mounting type-

฿ 985.00

฿ 536.73

RELAY 1 Piece(s) Same day [Other] 3a1bScrew terminal-100/120CE / CSA6434.5W-bracket mounting type-

฿ 977.00

฿ 827.03

RELAY 1 Piece(s) 6 Day(s) [Other] 3a1bScrew terminal-200/240CE / CSA6434.5W-bracket mounting type-

฿ 963.00

฿ 550.16

RELAY 1 Piece(s) Same day [Other] 3a1bScrew terminal24-CE / CSA6434.5W-bracket mounting type-

฿ 980.00

฿ 829.96

RELAY 1 Piece(s) 6 Day(s) [Other] 3a1bPCB Terminal24--5733.5PCB mounting type-

฿ 955.00

฿ 806.98

RELAY 1 Piece(s) 6 Day(s) [Other] 3a1bTab Terminal-100/120CE / CSA6434.5W-bracket mounting type-

฿ 1,430.00

฿ 1,225.65

RELAY 1 Piece(s) 45 Day(s) [Other] 3a1bTab Terminal-100/120CE / CSA6434.5W-bracket mounting typeTarget product

฿ 941.00

฿ 797.97

RELAY 1 Piece(s) 5 Day(s) [Other] 3a1bTab Terminal-200/240CE / CSA6434.5W-bracket mounting type-

฿ 979.00

฿ 829.02

RELAY 1 Piece(s) 5 Day(s) [Other] 4aScrew terminal-100/120CE / CSA6434.5W-bracket mounting type-

฿ 963.00

฿ 825.97

RELAY 1 Piece(s) Same day [Other] 4aScrew terminal-200/240CE / CSA6434.5W-bracket mounting type-

฿ 965.00

฿ 551.11

RELAY 1 Piece(s) Same day [Other] 4aScrew terminal12-CE / CSA6434.5W-bracket mounting type-

฿ 963.00

฿ 825.97

RELAY 1 Piece(s) Same day [Other] 4aScrew terminal24-CE / CSA6434.5W-bracket mounting type-

฿ 1,445.00

฿ 1,238.94

RELAY 1 Piece(s) 50 Day(s) [Other] 4aPCB Terminal-100/120-5733.5PCB mounting type-

฿ 1,890.00

฿ 1,619.92

RELAY 1 Piece(s) 50 Day(s) [Other] 4aPCB Terminal12--5733.5PCB mounting type-

฿ 1,445.00

฿ 1,238.94

RELAY 1 Piece(s) 50 Day(s) [Other] 4aPCB Terminal24--5733.5PCB mounting type-

฿ 955.00

฿ 806.98

RELAY 1 Piece(s) 5 Day(s) [Other] 4aTab Terminal-100/120CE / CSA6434.5W-bracket mounting type-

฿ 941.00

฿ 797.97

RELAY 1 Piece(s) 6 Day(s) [Other] 4aTab Terminal-200/240CE / CSA6434.5W-bracket mounting type-

฿ 941.00

฿ 797.97

RELAY 1 Piece(s) 6 Day(s) [Other] 4aTab Terminal12-CE / CSA6434.5W-bracket mounting type-

฿ 1,430.00

฿ 1,225.65

RELAY 1 Piece(s) 45 Day(s) [Other] 4aTab Terminal12-CE / CSA6434.5W-bracket mounting typeTarget product

฿ 941.00

฿ 797.97

RELAY 1 Piece(s) 6 Day(s) [Other] 4aTab Terminal24-CE / CSA6434.5W-bracket mounting type-

Loading...

  1. 1
 

Basic Information

Application Power Contact rated current (minimum value for AC and DC)(A) 1 Dimension width(mm) 51.5
Contact mechanism Single AC rated load AC220 V 25 A (a contact)/ 8 A (b contact) DC rated load DC30 V 25 A (a contact)/8 A (b contact)