(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Other Relays

Other Relays products from the Electrical & Controls category can be selected based on many product specifications such as Application, Contact Configuration, Latch function, Terminal shape, Contact rated current (minimum value for AC and DC). The recommended brands for Other Relays are ABB, OMRON, PANASONIC. The products of Other Relays are offered in a total of 42 items and the product details can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
42 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Control Relays Harmony RM17 Series

    Control Relays Harmony RM17 Series

    Schneider Electric

    Schneider Electric RM17TG series measurement and control relays for 3 phase supplies. Monitoring the correct sequencing of phases L1, L2, and L3 and the total loss of one or more of each phase.
    Monitor their own power supply
    LED output status
    DIN rail
    From: ฿ 2,668.63
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Program Relay ZEN
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Program Relay ZEN

    OMRON

    Simple programmable relay.
    [Features]
    ·ZEN, which is ideal for simple control, has been upgraded and renewed.
    ·Full of functions in a compact body (width 70 mm × length 90 mm).
    · A single unit combining relay, timer, counter, and time switch functionality.
    · No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.
    · Multiple-day operation and pulse operation have been added. Time control settings are easy to configure, without complicated programming.
    · RS-485 communications types also available as part of the product series. Can remotely monitor the ZEN control status.
    · Features a counter function that can count up to 8 digits. The maximum count for DC power supply models is 150 Hz.
    · The twin-timer function allows you to set ON and OFF times separately, greatly simplifying repetitive operations. Helps reduce the program capacity.
    From: ฿ 5,585.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Schneider Electric, Timer Relay, Star Delta, Single Function, RE22R1QCMU

    Schneider Electric, Timer Relay, Star Delta, Single Function, RE22R1QCMU

    Schneider Electric

    ・Power supply voltage = 24 → 240 V ac/dc
    ・Time range = 0.05 → 300 seconds
    ・Mode of operation = Star Delta
    ・Mounting type = DIN rail
    ・Number of timer functions = single
    ・Number of contacts = 1
    ・Series = RE22 R1
    ・Time increment = seconds
    ・Power supply = external
    ・Contact configuration = SPDT
    ・Maximum current = 8 A
    ・Terminal type = screw
    ・Minimum voltage = 24 V ac/dc
    ・Maximum voltage = 240 V ac/dc
    ・Width = 90 mm
    From: ฿ 1,942.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Schneider Electric, Timer Relay, Multi-Function, RE17RMMW

    Schneider Electric, Timer Relay, Multi-Function, RE17RMMW

    Schneider Electric

    ・Power supply voltage = 12 → 240 V ac/dc
    ・Time range = 0.1 seconds → 100 hours
    ・Mounting type = DIN rail
    ・Number of timer functions = Multi-function
    ・Number of contacts = 2
    ・Series = RE17
    ・Time increment = hours, minutes, seconds
    ・Contact configuration = SPDT
    ・Maximum current = 8 A
    ・Terminal type = screw
    ・Minimum voltage = 12 V ac/dc
    ・Maximum voltage = 240 V ac/dc
    ・Minimum operating temperature = -20℃
    From: ฿ 1,248.75
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stepping Relay Unit G9 B
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Stepping Relay Unit G9 B

    OMRON

    A stepping relay unit that allows the step status to be grasped at a glance with the LED display.
    [Features]
    ·Contact relay output allows 2 A (250 V AC, 30 V DC) switching.
    ·Stepping control suitable for pump control and process control are made into a unit.
    ·There are 2 types of steps; 6 circuits and 12 circuits.
    · Restores to step initial state due to reset input.
    ·With the retention function that stores the stepping status in the internal memory for 10 days even in the event of a power failure. (The output contact is off state during a power failure.)
    ·Equipped with a failure detection function that detects on state failures of the built-in relay drive element due to such as external noise. An alarm LED is displayed and an alarm is output at the contact. (Relay contact failure and chip welding failure cannot be detected)
    · Terminal block designed with finger protection to prevent electric shocks.
    ·With LED display that allows the step status to be grasped at a glance.
    [Applications]
    ·Used where sequential circuit switching is required.
    From: ฿ 5,837.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High-Capacity, High-Voltage Power Relay G7J
    Until 31/03/2025

    Sale
    Until 31/03/2025

    High-Capacity, High-Voltage Power Relay G7J

    OMRON

    A multi-pin power relay that achieves high capacity and high voltage and is one step closer to the contactor area.
    [Features]
    ·Its high capacity allows it to be used for not just resistors and inductive loads but also for motor controls.
    ·No contact chatter occurs even in the event of an momentary voltage drop up to 50% of the rated voltage.
    ·Achieves withstanding voltage of 4 KV or more between contacts of different polarities as well as between coil and contacts.
    ·All insulation materials are flame-retardant materials that have passed UL94 V-0 standard.
    ·Standard product certified by UL and CSA standard.
    ·Contact gap 3 mm or more (both sides).
    [Applications]
    ·For switch control of compressors and heaters for package air conditioners.
    ·For switch control of electric tools and various motors.
    ·For ramp control motor drive and power supply switch control of office equipment such as copiers and fax machines.
    · For power controls on packaging equipment and food processing machines.
    ·For inverter power supply control.
    From: ฿ 941.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SIRIUS 3RP25 timing relays

    SIRIUS 3RP25 timing relays

    SIEMENS

    Solid-state time relays are used in control, starting, and protective circuits for all switching operations involving time delays. Their fully developed concept and space-saving, compact design make the SIRIUS 3RP time relays ideal modules for control cabinet, switchgear and control manufacturers in the industry.
    Thanks to their slim-line, space-saving design from 17.5 mm, 3RP25 time relays are especially suitable for use in smaller control boxes, such as heating, ventilation and airconditioning systems, and in compressors. All 3RP25 time relays in this enclosure version are suitable for snapping onto TH35 mounting rails in accordance with EC60175.
    From: ฿ 2,656.67
    Days to Ship: day to ship 91 Day(s)
    day to ship 91 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power relay G7Z
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Power relay G7Z

    OMRON

    A switchable small electromagnetic contactor which can carry 440 V AC 40 A as a relay.
    [Features]
    · A multi-polar power relay which carries 440 V AC 40 A. Used like a contactor.
    · The maximum load capacity is 160 A when using 4-pole parallel connections.
    · Designed with few openings to help prevent dust and foreign substances from entering.
    [Applications]
    · Mainly used for control panels, industrial machinery etc.
    From: ฿ 1,626.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    RM22-TR Three Phase Voltage Control Relay

    RM22-TR Three Phase Voltage Control Relay

    Schneider Electric

    Schneider Electric Zelio RM22T series multifunction three phase voltage control relays. The RM22T series monitor phase sequence and phase loss.
    Sealable front cover to help protect settings
    Diagnostic button for load circuit testing
    Relay output status LED
    Fault detection indication LED
    Dial pointer LED indicator for relay power ON status
    Relay output On-delay or Off-delay
    35 mm DIN Rail mount
    From: ฿ 6,058.75
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DC Power Relay (200A Type) G9EC-1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    DC Power Relay (200A Type) G9EC-1

    OMRON

    A DC power relay capable of interrupting high-voltage, high-DC current loads. A low noise design with a long service life and environmental resistance.
    [Features]
    · The switching section and driving section are gas-injected, hermetically sealed and small, allowing them to interrupt high-capacity loads.
    · Requires no arc space, helping ensure safety and more efficient use of space.
    · The highly reliable contacts are not affected by the ambient atmosphere.
    · Its miniaturization and optimum design ensures no restrictions on the mounting direction.
    · UL/CSA standard UL508 approved.
    [Applications]
    · Can be widely used for FA equipment and non-FA equipment.
    From: ฿ 8,731.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Phase-Sequence Phase-Loss Relay K8AK-PH
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Phase-Sequence Phase-Loss Relay K8AK-PH

    OMRON

    3-phase phase-sequence phase-loss relay using voltage detection method. 22.5 mm (W), 2c relay output

    ■ Features
    · Greater resistance to inverter noise.
    · Distinguishes between correct phases, phase sequence, and phase loss when power is turned ON.
    · Supports phase loss detection when the motor is operating.
    · 5 A (resistive load) at 250 V AC, 2c × 1.
    · Output status can be monitored using LED indicator.
    · Ideal to prevent reverse operation of motors.
    From: ฿ 2,427.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Acti9 iTL Impulse Relays

    Acti9 iTL Impulse Relays

    Schneider Electric

    iTL impulse relays are used to control by pushbuttons lighting circuits consisting of incandescent lamps, low-voltage halogen lamps, fluorescent lamps and discharge lamps.
    Closing of the impulse relay pole is triggered by an impulse on the coil
    Having two stable mechanical positions, the pole will be opened by the next impulse
    Can be controlled by an unlimited number of pushbuttons.
    Zero energy consumption
    From: ฿ 1,272.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RM35 TF Multi-function Three-phase Network Control Relays

    RM35 TF Multi-function Three-phase Network Control Relays

    Schneider Electric

    Schneider Electric RM35 TF measurement and control relays for 3 phase supplies, monitor correct sequences of phases L1, L2 and L3. It also monitors total loss of one or more phases, asymmetry, and over and undervoltage with independent adjustments.
    Checks its own power supply
    Clear hinged front cover
    Potentiometer selects voltages between phases
    LED display of output status
    DIN Rail mounting
    From: ฿ 4,430.75
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power Relay G7X
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Power Relay G7X

    OMRON

    High-grade power relay with cut-off capacity 110 V DC, 30 A and L/R = 40 ms.
    [Features]
    ·Main contact (2a) that cuts off 110 V DC, 30 A (short-time ratings).
    ·Built-in auxiliary contacts suitable for answerback (1a, 1b).
    ·Each terminal is a PCB terminal and mounted to the PCB.
    ·The main contact terminal can be used for both screw wiring and circuit board wiring.
    · Compact and flat due to high density design.
    ·The insulation materials are flame-retardant and comply with UL94 V-0 standard.
    [Applications]
    ·For use in communication equipment, office equipment, test and measuring instrument, disaster/crime prevention equipment, security devices, etc.
    ·For use in pole switch units, power supply equipment, industrial equipment, factory automation equipment, etc.
    ·Mounted to the PCBs and used in a wide range of applications.
    From: ฿ 2,375.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Voltage Control Relay

    Voltage Control Relay

    Schneider Electric

    Voltage Control Relay 50Mv…5VAC/DC, 2 C/O
    From: ฿ 4,717.50
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Schneider Electric, Timer Relay, OFF Delay, Single Function, RE22R1CMR

    Schneider Electric, Timer Relay, OFF Delay, Single Function, RE22R1CMR

    Schneider Electric

    ・Power supply voltage = 24 → 240 V ac/dc
    ・Mode of operation = Off delay
    ・Mounting type = DIN rail
    ・Number of timer functions = single
    ・Number of contacts = 1
    ・Series = RE22 R1
    ・Time increment = hours, minutes, seconds
    ・Power supply = external
    ・Contact configuration = SPDT
    ・Maximum current = 8 A
    ・Terminal type = screw
    ・Minimum voltage = 24 V ac/dc
    ・Maximum voltage = 240 V ac/dc
    ・Width = 90 mm
    From: ฿ 1,942.50
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-Phase Current Relay K8AK-AS
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Single-Phase Current Relay K8AK-AS

    OMRON

    Ideal for current monitoring for industrial facilities and equipment. Monitor for overcurrents or undercurrents.

    ■ Features
    · Monitor for overcurrents or undercurrents.
    · Use commercially available CTs (CT current on secondary side: 0 to 1 A or 0 to 5 A).
    · Manual resetting and automatic resetting supported by 1 relay.
    · Startup lock and operating time can be set separately.
    · One 1c output contact, 5 A at 250 V AC (resistive load).
    · Output relay can be switched between normally open and normally closed.
    · Output status can be monitored using LED indicator.
    · Inputs are isolated from the power supply.
    From: ฿ 5,671.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-Phase Overvoltage/Undervoltage Relay K8AK-VW
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Single-Phase Overvoltage/Undervoltage Relay K8AK-VW

    OMRON

    Ideal for voltage monitoring for industrial facilities and equipment. Monitor for overvoltage and undervoltage simultaneously

    ■ Features
    · Monitor for overvoltage and undervoltage simultaneously. Separate settings and outputs supported for overvoltages and undervoltages.
    · Manual resetting and automatic resetting supported by 1 relay.
    · Pre-alarm monitoring mode.
    · Two 1c output contacts, 5 A at 250 V AC (resistive load).
    · Process control signal (0 to 10 V) and current splitter input supported.
    · Output status can be monitored using LED indicator.
    · Input frequency of 40 to 500 Hz supported.
    · Inputs are isolated from the power supply.
    From: ฿ 6,902.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DT-PM
    Until 30/06/2024

    Sale
    Until 30/06/2024

    3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DT-PM

    OMRON

    A Value Design for Panel product that increases the value of your control panels.
    Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting overvoltages, undervoltages, phase sequence, and phase loss for 3-phase power supplies
    From: ฿ 5,047.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CM-PFS Phase Sequence & Loss Monitor

    CM-PFS Phase Sequence & Loss Monitor

    ABB

    On fault, relay de-energizes & yellow LED turns off
    No ON delay
    From: ฿ 5,735.84
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO DIN Rail Voltage Monitoring Relay, Maximum of 500 V, 48 to 63Hz, 1 Phase, SPDT
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO DIN Rail Voltage Monitoring Relay, Maximum of 500 V, 48 to 63Hz, 1 Phase, SPDT

    RS Pro

    Specifications
    Monitoring Application = Voltage
    Contact Configuration = SPDT
    Voltage Sensitivity = Overvoltage, Undervoltage
    Electrical Phase = 1
    Voltage Sensing Range = Maximum of 500 V
    Time Delay = 0.1 → 30s
    Series = L
    Height = 89mm
    From: ฿ 5,972.83
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Timer Relay
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Timer Relay

    RS Pro

    Specifications
    Accessory Type = Time Relay
    From: ฿ 459.83
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DC Power Relay (60 A and 100 A Type) G9EA-1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    DC Power Relay (60 A and 100 A Type) G9EA-1

    OMRON

    DC power relay capable of interrupting high voltage high current DC loads.
    [Features]
    · The contacts are not affected by the ambient atmosphere and so ensure high contact reliability.
    · No limitations to mounting direction due to parts miniaturization and appropriate matching design.
    · Terminal cover and DIN track adapters are also available for general industrial applications.
    · UL/CSA standard UL508 approved.
    · [Applications]
    · For interrupting high voltage, high current DC loads.
    From: ฿ 6,043.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State / Relay G3NE
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State / Relay G3NE

    OMRON

    Small and cost-effective 5 to 20-A power type relays.
    [Features]
    · Both 100-V and 200-V loads can be handled with the same model. Wide load voltage range of 75 to 264 V AC.
    · Uses a dedicated aluminum PCB and power elements to help keep the size down.
    · The built-in varistor effectively absorbs external surges.
    · Uses #110 input and #250 output tab terminals for connections.
    · "-US" models comply with UL, CSA, and EN (TÜV) standards. For integrating into equipment.
    [Applications]
    · Has tab terminals and is used for placing inside of equipment.
    From: ฿ 582.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM
    Until 30/06/2024

    Sale
    Until 30/06/2024

    3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM

    OMRON

    Ideal for 3-phase power supply monitoring for industrial facilities and equipment. 17.5 mm (W). 1c relay output

    ■ Features
    · Greater resistance to inverter noise.
    · Monitor over/undervoltages, phase sequence, and phase loss in 3-phase 3-wire circuits with 1 unit.
    · One 1c output contact, 5 A at 250 V AC (resistive load).
    · World-wide power specifications supported by one unit. (Set with a rotary switch.)
    · Contact state can be monitored using LED indicator.
    From: ฿ 6,082.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Phase-Sequence Phase-Loss Relay K8DT-PH
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Phase-Sequence Phase-Loss Relay K8DT-PH

    OMRON

    A Value Design for Panel product that increases the value of your control panels.
    Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting phase sequence and phase loss for 3-phase power supplies.
    From: ฿ 3,235.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Conductive Level Controller K8DT-LS
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Conductive Level Controller K8DT-LS

    OMRON

    A Value Design for Panel product that increases the value of your control panels.
    Ideal for water level control. Sensitivity adjustment and timer for easy usage
    From: ฿ 4,120.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Temperature Alarm K8DT-TH
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Temperature Alarm K8DT-TH

    OMRON

    Value Design for Panel compatible product that enhances the value of the control panel.
    Equipped with an ideal self-holding function to prevent the heater from overheating, contributing to the safe operation of the device.
    [Features]
    ·Temperature setting with ultra-simple rotary DIP switch
    ·Digital setting is possible from 0 to 999 degrees Celsius in 1 degree increments using a single unit (Type K8DT-TH1□□) (Digital setting is available for type K8DT-TH2□□ from 0 to 1,800 degrees Celsius in 10 degrees increments)
    ·Thermocouple and platinum resistance temperature detector (RTD) can be connected
    ·Push-in Plus terminal that is effective in reducing wiring labor-hours. The use of cage clamps enables wiring with bare stranded wires
    ·Double insertion hole for crossover wiring (Compatible with all terminals)
    ·Transistor output type with excellent contact reliability is added
    From: ฿ 3,428.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-Phase Voltage Relay K8AK-VS
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Single-Phase Voltage Relay K8AK-VS

    OMRON

    Ideal for voltage monitoring for industrial facilities and equipment. Monitor for overvoltages or undervoltages

    ■ Features
    · Monitor for overvoltages or undervoltages.
    · Manual resetting and automatic resetting supported by 1 relay.
    · One 1c output contact, 5 A at 250 V AC (resistive load).
    · Output relay can be switched between normally open and normally closed.
    · Process control signal (0 to 10 V) and current splitter input supported.
    · Output status can be monitored using LED indicator.
    · Input frequency of 40 to 500 Hz supported.
    · Inputs are isolated from the power supply.
    From: ฿ 8,347.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    DC Power Relay, G9EJ-1-E

    DC Power Relay, G9EJ-1-E

    OMRON

    Compact DC power relay that allows the contact rating of 400 V DC 15 A.
    [Features]
    ・ It is equipped with an arc magnetic extinguishing function using a high-efficiency magnetic circuit to achieve high-capacity cutoff
    ・ The unique contact drive system improves inrush resistance and supports longer lifespan in precharge applications
    ・ It achieves reduced power consumption
    ・ Compact and lightweight type with a mass of about 45 g
    From: ฿ 100.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Relay for Contact Expansion PSR URM Series

    Safety Relay for Contact Expansion PSR URM Series

    PHOENIX CONTACT

    One and two-channel control
    Positively driven contacts as per EN50205 application type A
    From: ฿ 7,592.98
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acti 9 IH Mechanical Time Switch

    Acti 9 IH Mechanical Time Switch

    Schneider Electric

    Acti 9 IH series of Mechanical Time Switches.
    60mins / 24hours / 7 days
    Manual time changeover
    6yr battery life
    54mm width
    DIN rail mounting
    IP20 B protection
    From: ฿ 3,510.50
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    TeSys GV2 & GV3 Undervoltage Trip

    TeSys GV2 & GV3 Undervoltage Trip

    Schneider Electric

    TeSys GV2 & GV3, Undervoltage Trip, 380...400V AC 50Hz
    From: ฿ 814.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Voltage Control Relay Rm17-U

    Voltage Control Relay Rm17-U

    Schneider Electric

    Voltage Control Relay Rm17-U, Range 65..260 V AC/DC
    From: ฿ 3,653.75
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    20 A Full Power Remote Control Relay

    20 A Full Power Remote Control Relay

    PANASONIC

    [Features]JIS Standard-compliant20 A full power remote control relay for power distribution board. Please check the rated voltage before ordering.
    From: ฿ 1,034.38
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    IRTC Time Delay Relay

    IRTC Time Delay Relay

    Schneider Electric

    Delays de-energizing of a load upon contact opening
    From: ฿ 2,286.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO DIN Rail Current Monitoring Relay, 1 to 10A, 48 to 63Hz, 1 Phase, SPDT
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO DIN Rail Current Monitoring Relay, 1 to 10A, 48 to 63Hz, 1 Phase, SPDT

    RS Pro

    Specifications
    Monitoring Application = Current
    Contact Configuration = SPDT
    Electrical Phase = 1
    Current Sensitivity = Overcurrent, Undercurrent
    Minimum Current Sensed = 1A
    Maximum Current Sensed = 10A
    Time Delay = 0.1 → 30s
    Series = L
    Terminal Type = Screw
    From: ฿ 3,352.58
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT

    RS Pro

    Specifications
    Monitoring Application = Voltage
    Contact Configuration = SPDT
    Voltage Sensitivity = Overvoltage, Undervoltage
    Electrical Phase = 1
    Time Delay = 0.2 → 10s
    Series = L
    Height = 89mm
    From: ฿ 5,548.62
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Output Relay
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Output Relay

    RS Pro

    Specifications
    Accessory Type = Access Control Relay
    From: ฿ 217.95
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7789)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7789)

    RS Pro

    Specifications
    Monitoring Application = Phase Voltage
    Contact Configuration = 2CO
    Voltage Sensitivity = Overvoltage Protection, Undervoltage Protection
    Electrical Phase = 3
    Time Delay = 2 → 999s
    Mounting Type = DIN Rail
    Minimum Operating Temperature = -10°C
    From: ฿ 7,917.83
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7790)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7790)

    RS Pro

    Specifications
    Monitoring Application = Phase Voltage
    Contact Configuration = 2CO
    Voltage Sensitivity = Overvoltage Protection, Undervoltage Protection
    Electrical Phase = 3
    Time Delay = 2 → 999s
    Mounting Type = DIN Rail
    Maximum Operating Temperature = +60°C
    From: ฿ 3,930.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount

    RS Pro

    Specifications
    Contact Configuration = SPNO
    Coil Voltage = 5V DC
    Mounting Type = PCB Mount
    Maximum Switching Current AC = 1 A
    Maximum Switching Current DC = 1 A
    Maximum Switching Voltage AC = 200V AC
    Maximum Switching Voltage DC = 200V DC
    Coil Power = 50mW
    Coil Resistance = 500 Ω
    Length = 19.3mm
    Height = 5.1mm
    Depth = 6.4mm
    Dimensions = 19.3 x 6.4 x 5.1mm
    Isolation Coil To Contact = 1.5kV DC
    Maximum Switching Power DC = 20 W
    From: ฿ 334.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Application
Contact Configuration
Latch function
Terminal shape
Contact rated current (minimum value for AC and DC)(A)
Coil rated voltage (DC)(V)
Coil rated voltage (AC)(V)
Representative Standard
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
You can add up to 6 items per a category to the compare list.
Control Relays Harmony RM17 Series
You can add up to 6 items per a category to the compare list.
Sale
Program Relay ZEN
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Schneider Electric, Timer Relay, Star Delta, Single Function, RE22R1QCMU
You can add up to 6 items per a category to the compare list.
Schneider Electric, Timer Relay, Multi-Function, RE17RMMW
You can add up to 6 items per a category to the compare list.
Sale
Stepping Relay Unit G9 B
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
High-Capacity, High-Voltage Power Relay G7J
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
SIRIUS 3RP25 timing relays
You can add up to 6 items per a category to the compare list.
Sale
Power relay G7Z
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
RM22-TR Three Phase Voltage Control Relay
You can add up to 6 items per a category to the compare list.
Sale
DC Power Relay (200A Type) G9EC-1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Phase-Sequence Phase-Loss Relay K8AK-PH
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Acti9 iTL Impulse Relays
You can add up to 6 items per a category to the compare list.
RM35 TF Multi-function Three-phase Network Control Relays
You can add up to 6 items per a category to the compare list.
Sale
Power Relay G7X
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Voltage Control Relay
You can add up to 6 items per a category to the compare list.
Schneider Electric, Timer Relay, OFF Delay, Single Function, RE22R1CMR
You can add up to 6 items per a category to the compare list.
Sale
Single-Phase Current Relay K8AK-AS
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Single-Phase Overvoltage/Undervoltage Relay K8AK-VW
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DT-PM
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
CM-PFS Phase Sequence & Loss Monitor
You can add up to 6 items per a category to the compare list.
Sale
RS PRO DIN Rail Voltage Monitoring Relay, Maximum of 500 V, 48 to 63Hz, 1 Phase, SPDT
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Timer Relay
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
DC Power Relay (60 A and 100 A Type) G9EA-1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Solid State / Relay G3NE
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Phase-Sequence Phase-Loss Relay K8DT-PH
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Conductive Level Controller K8DT-LS
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Temperature Alarm K8DT-TH
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Single-Phase Voltage Relay K8AK-VS
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
DC Power Relay, G9EJ-1-E
You can add up to 6 items per a category to the compare list.
Safety Relay for Contact Expansion PSR URM Series
You can add up to 6 items per a category to the compare list.
Acti 9 IH Mechanical Time Switch
You can add up to 6 items per a category to the compare list.
TeSys GV2 & GV3 Undervoltage Trip
You can add up to 6 items per a category to the compare list.
Voltage Control Relay Rm17-U
You can add up to 6 items per a category to the compare list.
20 A Full Power Remote Control Relay
You can add up to 6 items per a category to the compare list.
IRTC Time Delay Relay
You can add up to 6 items per a category to the compare list.
Sale
RS PRO DIN Rail Current Monitoring Relay, 1 to 10A, 48 to 63Hz, 1 Phase, SPDT
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Output Relay
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7789)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7790)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount
Until 30/06/2024
Brand

Schneider Electric

OMRON

Schneider Electric

Schneider Electric

OMRON

OMRON

SIEMENS

OMRON

Schneider Electric

OMRON

OMRON

Schneider Electric

Schneider Electric

OMRON

Schneider Electric

Schneider Electric

OMRON

OMRON

OMRON

ABB

RS Pro

RS Pro

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

PHOENIX CONTACT

Schneider Electric

Schneider Electric

Schneider Electric

PANASONIC

Schneider Electric

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Control Relays Harmony RM17 Series

Program Relay ZEN

Schneider Electric, Timer Relay, Star Delta, Single Function, RE22R1QCMU

Schneider Electric, Timer Relay, Multi-Function, RE17RMMW

Stepping Relay Unit G9 B

High-Capacity, High-Voltage Power Relay G7J

SIRIUS 3RP25 timing relays

Power relay G7Z

RM22-TR Three Phase Voltage Control Relay

DC Power Relay (200A Type) G9EC-1

Phase-Sequence Phase-Loss Relay K8AK-PH

Acti9 iTL Impulse Relays

RM35 TF Multi-function Three-phase Network Control Relays

Power Relay G7X

Voltage Control Relay

Schneider Electric, Timer Relay, OFF Delay, Single Function, RE22R1CMR

Single-Phase Current Relay K8AK-AS

Single-Phase Overvoltage/Undervoltage Relay K8AK-VW

3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DT-PM

CM-PFS Phase Sequence & Loss Monitor

RS PRO DIN Rail Voltage Monitoring Relay, Maximum of 500 V, 48 to 63Hz, 1 Phase, SPDT

RS PRO Timer Relay

DC Power Relay (60 A and 100 A Type) G9EA-1

Solid State / Relay G3NE

3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM

Phase-Sequence Phase-Loss Relay K8DT-PH

Conductive Level Controller K8DT-LS

Temperature Alarm K8DT-TH

Single-Phase Voltage Relay K8AK-VS

DC Power Relay, G9EJ-1-E

Safety Relay for Contact Expansion PSR URM Series

Acti 9 IH Mechanical Time Switch

TeSys GV2 & GV3 Undervoltage Trip

Voltage Control Relay Rm17-U

20 A Full Power Remote Control Relay

IRTC Time Delay Relay

RS PRO DIN Rail Current Monitoring Relay, 1 to 10A, 48 to 63Hz, 1 Phase, SPDT

RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT

RS PRO Output Relay

RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7789)

RS PRO Phase Voltage Monitoring Relay with 2CO Contacts, 3 Phase, Overvoltage Protection, Undervoltage Protection (223-7790)

RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount

From

฿ 2,668.63

฿ 5,585.00

Special Price

On Sale Until 31/03/2025

฿ 1,942.50

฿ 1,248.75

฿ 5,837.00

Special Price

On Sale Until 30/06/2024

฿ 941.00

Special Price

On Sale Until 31/03/2025

฿ 2,656.67

฿ 1,626.00

Special Price

On Sale Until 31/03/2025

฿ 6,058.75

฿ 8,731.00

Special Price

On Sale Until 30/06/2024

฿ 2,427.00

Special Price

On Sale Until 30/06/2024

฿ 1,272.00

฿ 4,430.75

฿ 2,375.00

Special Price

On Sale Until 31/03/2025

฿ 4,717.50

฿ 1,942.50

฿ 5,671.00

Special Price

On Sale Until 31/03/2025

฿ 6,902.00

Special Price

On Sale Until 30/06/2024

฿ 5,047.00

Special Price

On Sale Until 30/06/2024

฿ 5,735.84

฿ 5,972.83

Special Price

On Sale Until 30/06/2024

฿ 459.83

Special Price

On Sale Until 30/06/2024

฿ 6,043.00

Special Price

On Sale Until 30/06/2024

฿ 582.00

Special Price

On Sale Until 31/03/2025

฿ 6,082.00

Special Price

On Sale Until 30/06/2024

฿ 3,235.00

Special Price

On Sale Until 30/06/2024

฿ 4,120.00

Special Price

On Sale Until 30/06/2024

฿ 3,428.00

Special Price

On Sale Until 31/03/2025

฿ 8,347.00

Special Price

On Sale Until 30/06/2024

฿ 100.00

฿ 7,592.98

฿ 3,510.50

฿ 814.00

฿ 3,653.75

฿ 1,034.38

฿ 2,286.00

฿ 3,352.58

Special Price

On Sale Until 30/06/2024

฿ 5,548.62

Special Price

On Sale Until 30/06/2024

฿ 217.95

Special Price

On Sale Until 30/06/2024

฿ 7,917.83

Special Price

On Sale Until 30/06/2024

฿ 3,930.35

Special Price

On Sale Until 30/06/2024

฿ 334.98

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day Same day 45 Day(s) 5 Day(s) Same day 91 Day(s) Same day 2 Day(s) 5 Day(s) Same day 60 Day(s) Same day Same day 2 Day(s) 45 Day(s) Same day 50 Day(s) 50 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 5 Day(s) Same day 50 Day(s) 50 Day(s) 50 Day(s) Same day 50 Day(s) 60 Day(s) 23 Day(s) Quote 60 Day(s) 45 Day(s) Quote 45 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Application-Other--OtherPower-Power-Power---Power--OtherOtherOther---PowerSSROtherOtherOtherOtherOther-----For Signals-------
Contact Configuration-----Other-Other-1a---2a--------1a------1a----1a ~ 2a-------
Latch function----------NA-----NANANA-----NANANAAvailableNA-----NA-------
Terminal shape-Screw Fastening--Screw FasteningFor Circuit Boards / Tab Terminal / Screw Fastening-Screw Fastening-Screw FasteningScrew Fastening--Other--Screw FasteningScrew FasteningOther---Screw FasteningTab TerminalScrew FasteningOtherOtherOtherScrew FasteningTab Terminal----Screw Fastening-------
Contact rated current (minimum value for AC and DC)(A)-----112-240 V AC/DC ~ 400-440 V AC40 ~ 40/25-200---5--------60-----------20-------
Coil rated voltage (DC)(V)-----12 ~ 48-12 ~ 24-24---12 ~ 100/110--------12 ~ 24------24------------
Coil rated voltage (AC)(V)-----100/120 ~ 200/240----------------------------100/200 ~ 200-------
Representative Standard-----CE / CSA-CE / UL / TUV / CCC / CSA-UL / CSACE / UL / CUL / CCC / CSA-----CE / UL / CUL / CCC / CSACE / UL / CUL / CCC / CSACE / UL / CCC---UL / CSA-CE / UL / CUL / CCC / CSACE / UL / CCCCE / UL / CCCCE / ULCE / UL / CUL / CCC / CSA-------------
Dimension height(mm)-90--7657 ~ 6410062-4495--51--959510085.6mm--67.211.58010010010095-114.5mm---24.5-------
Dimension width(mm)17.5mm70 ~ 122.522.5 mm17.5 mm9151.517.5 ~ 22.545-9822.5-35mm5122.5 mm22.5 mm22.522.517.522.5mm--3637.517.517.517.517.522.5---18 mm17.5 mm96 ~ 106.518 mm------
Dimension depth(mm)-56--10033.5 ~ 34.59060 ~ 84-86.7100--30--10010090---7347.574909090100--66--6072 mm------

Loading...

  1. 1

Related Categories to Other Relays