(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stepping relay unit that allows the step status to be grasped at a glance with the LED display.
[Features]
·Contact relay output allows 2 A (250 V AC, 30 V DC) switching.
·Stepping control suitable for pump control and process control are made into a unit.
·There are 2 types of steps; 6 circuits and 12 circuits.
· Restores to step initial state due to reset input.
·With the retention function that stores the stepping status in the internal memory for 10 days even in the event of a power failure. (The output contact is off state during a power failure.)
·Equipped with a failure detection function that detects on state failures of the built-in relay drive element due to such as external noise. An alarm LED is displayed and an alarm is output at the contact. (Relay contact failure and chip welding failure cannot be detected)
· Terminal block designed with finger protection to prevent electric shocks.
·With LED display that allows the step status to be grasped at a glance.
[Applications]
·Used where sequential circuit switching is required.
Number Of Steps | Type | Rated Voltage (V) |
---|---|---|
6 | Type G9B-06 | AC 100 |
AC 200 | ||
12 | Type G9B-12 | DC 24 |
AC 100 | ||
AC 200 |
Internal circuit configuration
External appearance of G9B-06
Dimensions of G9B-06, unit: mm
Terminal arrangement of G9B-06
External appearance of G9B-12
Dimensions of G9B-12, unit: mm
Dimensions of G9B-12, unit: mm
Terminal arrangement of G9B-12
Load | Resistant Load |
---|---|
Rated Load | 250 V AC 2 A 30 V DC 2 A |
Rated Carry Current | 2 A |
Maximum contact voltage | 250 V AC, 30 V DC |
Maximum switching capacity (reference value) | 500VA 60W |
Allowable Voltage Fluctuation Range | 85 to 110% of rated voltage | |
---|---|---|
Current consumption | 24 V DC: 90 mA or less, 100 V AC or 200 V AC: 120 mA or less | |
Contact Resistance *1 | 100 mΩ or less | |
Operating Time *2 | 50 ms or less | |
Recovery Time *2 | 50 ms or less | |
Minimum pulse time*3 | 100 ms | |
Anomaly detection time | 100 ms or less | |
Insulation Resistance | 100 MΩ or more (At 500 V DC mega) (Between the control circuit and the output contact / alarm contact) 100 MΩ or more (At 500 V DC mega) (Between output contact and alarm contact) | |
Withstand Voltage | 1,500 V 50, 60 Hz 1 min (Between the control circuit and the output contact / alarm contact) 1,500 V 50, 60 Hz 1 min (Between output contact and alarm contact) | |
Noise resistance | Noise level 1.5 kV, pulse width 50 ns/1 µs (600 V for 24 V DC type) | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |
Shock | Durability | 500 m/s^2 |
Malfunction | 200 m/s^2 | |
Durability | Mechanical | 10 million steps or more (No contact load, switching frequency 3,600 steps/h) |
Electrical*4 | 300,000 steps or more (Rated load, switching frequency 3,600 steps/h) | |
Failure Rate (P Level) (Reference Value) *5 | 5 V DC 10 mA | |
Operating Ambient Temperature | -25 to +55°C (no freezing or condensation) | |
Operating ambient humidity | 35 to 85%RH | |
Terminal Strength | Tightening strength 0.98 N⋅m Tensile strength 49 N | |
Weight | Approx. 450 g (12-point type), approx. 400 g (6-point type) |
* 1. Measurement conditions: Determined by voltage drop method with 5 V DC, 100 mA.
*2. Measurement conditions: With the rated operating voltage applied, not including contact bounce. Ambient temperature conditions: +23°C
* 3. For step signals, both on state and off state minimum pulse time should be 100 ms or more.
* 4. Ambient temperature conditions: +23°C
* 5. This is the value at the switching frequency of 120 cycles/min.
Part Number |
---|
G9B-06 AC100 |
G9B-06 AC100-R6 |
G9B-06 AC200 |
G9B-06 AC200-R6 |
G9B-12 AC100 |
G9B-12 AC100-R6 |
G9B-12 AC200 |
G9B-12 AC200-R6 |
G9B-12 DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Voltage | Number of steps | Bargain Article |
---|---|---|---|---|---|---|---|---|
฿ 5,837.00 ฿ 4,659.09 | RELAY | 1 Piece(s) | 5 Day(s) | AC100 | 6 steps | - | ||
฿ 6,123.49 | RELAY | 1 Piece(s) | 6 Day(s) | AC100 | 6 steps | Target product | ||
฿ 11,235.00 ฿ 8,988.00 | RELAY | 1 Piece(s) | 50 Day(s) | AC200 | 6 steps | - | ||
฿ 6,123.49 | RELAY | 1 Piece(s) | 6 Day(s) | AC200 | 6 steps | Target product | ||
฿ 13,018.00 ฿ 10,414.40 | RELAY | 1 Piece(s) | 45 Day(s) | AC100 | 12 steps | - | ||
฿ 7,632.64 | RELAY | 1 Piece(s) | 6 Day(s) | AC100 | 12 steps | Target product | ||
฿ 13,703.00 ฿ 9,298.86 | RELAY | 1 Piece(s) | 50 Day(s) | AC200 | 12 steps | - | ||
฿ 7,565.55 | RELAY | 1 Piece(s) | 6 Day(s) | AC200 | 12 steps | Target product | ||
฿ 12,122.00 ฿ 9,679.42 | RELAY | 1 Piece(s) | 45 Day(s) | DC24 | 12 steps | - |
Loading...
Application | Stepping relay unit | Terminal shape | Screw terminal | Dimension height(mm) | 76 |
---|---|---|---|---|---|
Dimension width(mm) | 91 | Dimension depth(mm) | 100 | AC rated load | AC250V/2A |
DC rated load | DC30V/2A |
How can we improve?
How can we improve?