1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC Power Relay (200A Type) G9EC-1 (Part Number)

RELAY

DC Power Relay (200A Type) G9EC-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 8,731.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A DC power relay capable of interrupting high-voltage, high-DC current loads. A low noise design with a long service life and environmental resistance.
[Features]
· The switching section and driving section are gas-injected, hermetically sealed and small, allowing them to interrupt high-capacity loads.
· Requires no arc space, helping ensure safety and more efficient use of space.
· The highly reliable contacts are not affected by the ambient atmosphere.
· Its miniaturization and optimum design ensures no restrictions on the mounting direction.
· UL/CSA standard UL508 approved.
[Applications]
· Can be widely used for FA equipment and non-FA equipment.

DC Power Relay (200 A Type) G9EC-1 Outline Drawing and Specifications

Screw terminal type / Model G9EC-1-B outline drawing

Screw terminal type / Model G9EC-1-B outline drawing

Dimensional drawing

Dimensional drawing

TypeTerminal shapeNumber of Poles
Contact Configuration
Coil Rated VoltageFormat
Coil TerminalContact Terminal
Switching/current carrying typeScrew terminalScrew terminal1 a24 V DCModel G9EC-1-B
Rated Voltage (V)Rated Current
(mA)
Coil Resistance (Ω)Operating Voltage (V)Release Voltage
(V)
Maximum Allowable Voltage
(V)
Power Consumption
(W)
DC2446951.275% max.
of rated voltage
8% min.
of rated voltage
110% of rated voltage
(at 23°C within 10 minutes)
Approx. 11

Operating Coil

  • *The figures for the rated current and coil resistance are for a coil temperature of 23°C and have a tolerance of ±10%.
  • The figures for the operating characteristics are for a coil temperature of 23°C.
  • The figure for the maximum allowable voltage is the maximum voltage that can be applied to the relay coil.
ItemResistive Load
Model G9EC-1(-B)
Rated Load400 V DC 200 A
Rated Carry Current200 A
Maximum Contact Switching Voltage400 V
Maximum Contact Switching Current200 A

Switch

FormatModel G9EC-1(-B)
Contact Resistance *130 mΩ max. (Typ. 0.2 mΩ)
Contact Voltage Drop0.1 V max. (for a carry current of 200 A)
Operating Time50 ms max.
Release Time30 ms max.
Insulation Resistance *2Between Coil And Contact1,000 MΩ min.
Between Contacts of Same Polarity1,000 MΩ min.
Dielectric StrengthBetween Coil And Contact2,500 V AC for 1 min
Between Contacts of Same Polarity2,500 V AC for 1 min
Impulse Withstand Voltage *34,500 V
Vibration ResistanceDurability10 to 55 to 10 Hz 0.75-mm single amplitude (Acceleration: 2.94 to 88.9 m/s2)
Malfunction10 to 55 to 10 Hz 0.75-mm single amplitude (Acceleration: 2.94 to 88.9 m/s2)
Shock ResistanceDurability490 m/s2
Malfunction196 m/s2
Mechanical Durability *4200,000 operations min.
Electrical Durability (Resistive Load) *5400 V DC 200 A 3,000 operations min.
Short-Time Carry Current300 A (15 mins.)
Maximum Interruption Current400 V DC 1,000 A (10 times)
Overload Interruption400 V DC 700 A (40 times min.)
Reverse Polarity Interruption200 V DC - 200 A (1,000 times min.)
Ambient Operating Temperature-40 to +50°C (assuming no icing or condensation)
Ambient Operating Humidity5 to 85% RH
Weight (Including Accessories)Approx. 560 g

Performance
The above values are initial values at an ambient temperature of 23°C unless otherwise specified.

*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: measured with a megohmmeter (500 V DC).
*3. Measured with a JEC-212 (1981) standard impulse voltage waveform (1.2 × 50 µs).
*4. Test conditions: switching frequency: 3,600 operations/hr
*5. Test conditions: switching frequency: 60 operations/hr

Part Number
G9EC-1-B DC24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,731.00

฿ 6,953.37

RELAY 1 Piece(s) 5 Day(s)

Loading...

  1. 1
 

Basic Information

Application Power Contact Configuration 1a Terminal shape Screw terminal
Contact rated current (minimum value for AC and DC)(A) 200 Coil rated voltage (DC)(V) 24 Representative Standard UL / CSA
Dimension height(mm) 44 Dimension width(mm) 98 Dimension depth(mm) 86.7
DC rated load DC400V/200A

Please check the type/dimensions/specifications of the part G9EC-1-B DC24 in the DC Power Relay (200A Type) G9EC-1 series.