1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Faston Terminal 250 Series Receptacle【100 Pieces Per Package】

OTHER COMMODITY WIRING

Faston Terminal 250 Series Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 814.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Faston Terminal 250 Series terminal.

[Features]
· A connector that can be freely inserted and removed and consists of a receptacle and a tab that fits therein.
· Used broadly for household electric appliances and in the automobile industry sector thanks to its workability, accurate and uniform crimp connection reliability, and low cost, etc.
· The Faston terminal is crimped to the wire and features a nylon Anpip insulation pod for storage.
· The Faston product line includes the Fastin-Faston connector (contained in the housing) used as a multi-pole connector.

 
Part Number
41729
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 814.92

OTHER COMMODITY WIRING 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Other Series 250
Conforming wire size(AWG) 18 to 14 Conforming wire size(mm2) 0.8–2.0 Insulation coating outer diameter(mm) 3.05 to 4.32