(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sensor head high-precision thermo-humidity logger offering easier temperature and humidity control using an SD card.
[Features]
· Using an SD card significantly improves the efficiency of monitoring and data collection.
· Data can be collected as needed by inserting an SD Card.
· Data can also be easily imported onto a PC thanks to the SD card data collection system.
· Temperature accuracy: ±0.3°C (at 25°C).
· Humidity accuracy: ±2.5% (at 25°C and 10 to 85% RH).
· Temperature resolution: 0.1°C
[Applications]
· Perfect for situations requiring strict quality control, etc.
ZN-THS17-S appearance
ZN-THS17-S external dimension diagram; unit: mm
ZN-THS17-S external dimension diagram: mm
ZN-THS11-S external dimension diagram; unit: mm
Item, Model | ZN-THS17-S | ZN-THS11-S | |
---|---|---|---|
Shape | Fixed Type | Cable Type (Cable Length 1.5 m) | |
Temperature | Measuring Range | 0 to 60°C | -25 to 60°C |
Accuracy | ±0.3°C (at 25°C) | ||
Resolution | 0.1°C | ||
Humidity | Measuring Range | 20 to 85% RH | 0 to 99% RH |
Accuracy | ±2.5% RH (25°C, 10 to 85% RH) | ||
Resolution | 0.1% RH | ||
Weight (Packaged) | Approx. 300 g | ||
Accessories | Instruction manual, mounting screws (M3 × 8) ×1, cap for securing cable | Instruction manual, mounting screws (M3 × 8) ×1 |
Precautions
Part Number |
---|
ZN-THS11-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,216.00 | DATA LOGGER | 1 Piece(s) | Same day |
Loading...
Classification | Cable Type Sensor Head (Cable Length: 1.5 m) | With Calibration Certificate | × | Temperature Measuring Range (°C) | -25 to 60 |
---|---|---|---|---|---|
Humidity Measuring Range (%RH) | 0 to 99 |
Please check the type/dimensions/specifications of the part ZN-THS11-S in the High-Precision Thermo-Humidity Logger ZN-THS-S / ZN-THX11-S Sensor series.
How can we improve?
How can we improve?