(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Data Logger (Options, Others)

Data logger (option / other) is an accessory for data loggers. There are products depending on the data logger model, such as the data logger drive and the devices, units, etc. required for data collection. Products for power loggers include connectors for connections, AC power supplies, etc. Depending on the model of external sensor for the temperature logger or temperature / humidity logger, a resin mold type or a needle type can be selected, or a fixed type and a cable type can be selected. For the expanded terminal block, a 4-pole push button terminal block or M3 screw terminal block can be selected. In addition, there are various types of expansion boards such as analog boards, MES connection boards, etc. as well as input / output boards and communication function boards.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 45 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Simple Power Logger ZN-CTX / CTS / CTM CT Parts
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Simple Power Logger ZN-CTX / CTS / CTM CT Parts

    OMRON

    [Features]
    · Simple power logger ZN-CTX / CTS / CTM CT parts.
    From: ฿ 3,621.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LR9631 Needle Type Temperature Sensor for LR5011

    LR9631 Needle Type Temperature Sensor for LR5011

    HIOKI

    Temperature sensor for LR5011. Needle type 1 m. LR9631

    [Features]
    · Temperature range: -40 to 120°C.
    · Response time: approx. 20 seconds (90% response rate).
    · Waterproofing: None.
    · Cable Material: Silicone, Metal Tip Material: SUS304
    From: ฿ 5,900.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hioki LR9611 Temperature Sensor (Lug Type) for LR5011

    Hioki LR9611 Temperature Sensor (Lug Type) for LR5011

    HIOKI

    Temperature sensor for LR5011. Lug terminal type 1 m. LR9611

    [Features]
    · Temperature range: -30 to 180°C.
    · Waterproofing: None.
    · Response time: approx. 45 seconds (90% response rate).
    · Material: Cable: Silicone, metal tip: brass/nickel plating
    From: ฿ 3,333.33
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hioki LR9604 Temperature Sensor (Molded Plastic) for LR5011

    Hioki LR9604 Temperature Sensor (Molded Plastic) for LR5011

    HIOKI

    Temperature sensor for LR5011. Resin mold type 45 mm. LR9604

    [Features]
    · Temperature range: -40°C to 180°C.
    · Response time: approx. 100 seconds (90% response rate).
    · Waterproofing: watertight type (JISC0920, when connected with LR5011).
    · Cable part material: silicone, sensor part: silicone
    From: ฿ 2,900.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Simple Power Logger ZN-CTX / CTS / CTM Optional Parts
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Simple Power Logger ZN-CTX / CTS / CTM Optional Parts

    OMRON

    [Features]
    · Simple power logger ZN-CTX / CTS / CTM option part.
    From: ฿ 1,082.01
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Simple Power Logger ZN-CTX / CTS / CTM CT Parts
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
LR9631 Needle Type Temperature Sensor for LR5011
You can add up to 6 items per a category to the compare list.
Hioki LR9611 Temperature Sensor (Lug Type) for LR5011
You can add up to 6 items per a category to the compare list.
Hioki LR9604 Temperature Sensor (Molded Plastic) for LR5011
You can add up to 6 items per a category to the compare list.
Sale
Simple Power Logger ZN-CTX / CTS / CTM Optional Parts
Until 30/06/2024
Brand

OMRON

HIOKI

HIOKI

HIOKI

OMRON

Product Series

Simple Power Logger ZN-CTX / CTS / CTM CT Parts

LR9631 Needle Type Temperature Sensor for LR5011

Hioki LR9611 Temperature Sensor (Lug Type) for LR5011

Hioki LR9604 Temperature Sensor (Molded Plastic) for LR5011

Simple Power Logger ZN-CTX / CTS / CTM Optional Parts

From

฿ 3,621.00

Special Price

On Sale Until 30/06/2024

฿ 5,900.00

฿ 3,333.33

฿ 2,900.00

฿ 1,082.01

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 45 Day(s) 45 Day(s) 45 Day(s) Same day

Loading...

  1. 1

Related Categories to Data Logger (Options, Others)