(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High weather-resistant and shock resistant (HI) resin made exposed box.
[Features]
・ JIS C 8435.
· Turnip lid type.
・ PVM □-□ J color: beige.
・ PVM □-□ M color: milky white.
・ PVM □-□ K color: grey.
· Waterproof type has 4 screws and O-ring.
[Applications]
・ Use to connect cable and pipe.
Part Number |
---|
PVM14-2LK |
PVM14-2LKJ |
PVM16-2LK |
PVM16-2LKJ |
PVM22-2LK |
PVM22-2LKJ |
PVM28-2LK |
PVM28-2LKJ |
PVM36-2LK |
PVM36-2LKJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color | Compatible Pipe Diameter | Lid diameter (mm) | Directional pipe diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 132.06 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 114 | 114 | 38 | Gray | VE14 | 91 | 22 | ||
฿ 132.06 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 114 | 114 | 38 | Beige | VE14 | 91 | 22 | ||
฿ 138.11 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 119 | 119 | 38 | Gray | VE16 | 91 | 26 | ||
฿ 138.11 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 119 | 119 | 38 | Beige | VE16 | 91 | 26 | ||
฿ 156.25 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 124 | 124 | 41 | Gray | VE22 | 91 | 30 | ||
฿ 156.25 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 124 | 124 | 41 | Beige | VE22 | 91 | 30 | ||
฿ 240.91 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 145 | 145 | 47 | Gray | VE28 | 105 | 40 | ||
฿ 240.91 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 145 | 145 | 47 | Beige | VE28 | 105 | 40 | ||
฿ 353.53 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 159 | 159 | 57 | Gray | VE36 | 115 | 50 | ||
฿ 353.53 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 159 | 159 | 57 | Beige | VE36 | 115 | 50 |
Loading...
Representative Standard | PSE | Type | 2-direction output (L) |
---|
How can we improve?
How can we improve?