1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Raceway Switch Enclosure (for 1-Gang)

CONTROL CONSOLE SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exposed switch enclosure for cabling.
[Features]
· Products for 1 piece include double-use knockouts that fit cable raceway sizes No. 1 to 3.
· Knockouts are also provided on the sides to enable wiring along walls.
· 10 colors are available to match different Plastic Cable Raceways.
[Applications]
· Can be used to mount wiring accessories such as socket and switch in cabling works, etc. using cable raceways.

 
Part Number
MSB-1W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 174.57

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension width W(mm) 74 Dimension vertical H(mm) 120.5 Dimension depth D(mm) 38
Representative Standard PSE Color Wall white Type For 1 pieces
Knock Included