1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cap (For PF Conduit, Terminal Cap)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin protective cap (for PF conduit).
[Features]
·Used to prevent foreign matter such as concrete and dust from entering a PF conduit and to protect the terminal.

Tube Cap Used to Protect Terminals (Terminal Cap)

Tube Cap

Tube Cap

Dimensional drawing

Dimensional drawing

 Product numberCompatible conduitColorHh
For PF conduitFP14-CPF pipe 14Beige2220
FP16-CPF Tube 16Beige2422
FP22-CPF Tube 22Beige27.525
FP28-CPF Tube 28Beige3330
Part Number
FP14-C
FP16-C
FP22-C
FP28-C
FP30-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter

฿ 9.68

PROTECTIVE TUBE OPTION 50 Piece(s) 5 Day(s) 14 (PF tube)

฿ 10.65

PROTECTIVE TUBE OPTION 50 Piece(s) 5 Day(s) 16 (PF tube)

฿ 16.19

PROTECTIVE TUBE OPTION 50 Piece(s) 5 Day(s) 22 (PF tube)

฿ 19.05

PROTECTIVE TUBE OPTION 50 Piece(s) 5 Day(s) 28 (PF tube)

฿ 50.79

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) MF-30

Loading...

  1. 1
 

Basic Information

Color Beige Material Resin Color Beige