1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay Socket For Substrate P6B, P6C, P6D

Relay Socket For Substrate P6B, P6C, P6D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Relay Socket For P6B, P6C, P6D
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (OMRON) G3S / G3SD / G6B / G6BU/G6BK / G6B-2/G6C and G6D
● Number of Socket Pins : 4 and 6
● Mounting Method : For Print Circuit Boards
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

 
Part Number
P6B-04P FOR G6BSALE
P6B-26P
P6D-04PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Socket Pins Compatible Relay Series (Omron)

฿ 93.33

฿ 66.67

RELAYSOCKET 1 Piece(s) Same day 4G3S / G3SD / G6B / G6BU

฿ 120.00

RELAY SOCKET 1 Piece(s) 21 Day(s) 6G6BK / G6B-2

฿ 149.04

฿ 105.00

RELAYSOCKET 1 Piece(s) Same day 4G6D

Loading...

  1. 1

Basic Information

Mounting Type Backside connection Wiring Method For Circuit Boards Socket Type Square shape socket
Rated Current(A) 5 Finger protection structure ×