1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Case Included, Step-Down Transformer, KS Series (Part Number)

Portable Case Included, Step-Down Transformer, KS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,351.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a portable type to use 100 V measuring instrument, tool, etc. on the supply voltage 200 V area such as factories in Japan.
[Features]
· Wiring work is unnecessary.
· Transformer with case.
· It is suitable to place temporary to use since it can be carried around.
· It is convenient if using 100 V device for 200 V power supply voltage.
[Applications]
· It can be used by inserting 100 V device such as measuring device/tool in the body outlet at areas for supply voltage 200 V in Japan.

Part Number
KS200-06
KS200-10
KS200-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Secondary current
(A)
Other standards

฿ 11,351.50

POWER SUPPLY TRANSFORMER 1 Piece(s) 3 Day(s) 0.61641341786.0JIS C-6436

฿ 13,667.21

POWER SUPPLY TRANSFORMER 1 Piece(s) 3 Day(s) 118014418810.0JIS C-6436

฿ 19,908.77

POWER SUPPLY TRANSFORMER 1 Piece(s) 13 Day(s) 1.518015420015.0JIS C-5310/6436

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) 200 Secondary voltage(V) 100
Shield presence NA Insulation type B Type Input/output terminal shape Other
With/without Case Available Temperature increase limit(°C) 80