(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transformer with a portable type case for using overseas equipment with different voltage in Japan.
[Features]
· Wiring work is unnecessary.
· When power supply voltage is 100V, it is convenient for using equipment of 110V, 115 to 120V, 220V, 230 to 240V.
[Applications]
· Easily use 110 to 120V / 220 to 240V devices around the world from 100V outlets in Japan.
Part Number |
---|
CU110-06S |
CU120-06S |
CU120-10S |
CU220-06S |
CU220-10S |
CU240-06S |
CU240-10S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (kVA) | Secondary voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Secondary current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,642.76 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | 10 | 0.6 | 110 | 147 | 94 | 149 | 5.45 | ||
฿ 7,642.76 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | 10 | 0.6 | 117 | 147 | 94 | 149 | 5.12 | ||
฿ 9,385.57 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 1 | 117 | 150 | 99 | 160 | 8.54 | ||
฿ 10,615.79 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 0.6 | 220 | 164 | 134 | 178 | 2.72 | ||
฿ 12,895.31 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 3 Day(s) | 10 | 1 | 220 | 180 | 144 | 188 | 4.54 | ||
฿ 10,615.79 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 0.6 | 235 | 164 | 134 | 178 | 2.55 | ||
฿ 12,895.31 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10 | 1 | 235 | 180 | 144 | 188 | 4.25 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | 100 | Shield presence | NA |
---|---|---|---|---|---|
Insulation type | B Type | Input/output terminal shape | Other | With/without Case | Available |
Temperature increase limit(°C) | 80 | Other standards | JIS C-6436 |
How can we improve?
How can we improve?