(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Earth leakage circuit breaker for control panel.
[Features]
· Higher harmonics surge compatible type.
[Applications]
· Optimal for control panel earth leakage circuit breaker.
Type Name | NV30-FA | NV50-FA | |||||
---|---|---|---|---|---|---|---|
Phase wire model | 1φ2 W | 3φ3 W 1φ2 W 1φ3 W | 1φ2 W | 3φ3 W 1φ2 W 1φ3 W | |||
Number of poles | 2 | 3 | 2 | 3 | |||
Rated current A | 5 10 15 20 30 | 5 10 15 20 30 40 50 | |||||
Rated sensitivity current mA | 15 30 | ||||||
Pickup Current UL1053 | - | ||||||
Operating time s or less (*3) | 0.1 (atIΔn) | ||||||
Electrical leakage display method | Mechanical Button | ||||||
Rated breaking capacity kA | UL 1077 CSA C 22.2 No. 235 | Rated voltage V AC | - | ||||
AC | 240 V | - | |||||
IEC 60947-2 EN 60947-2 GB 14048.2 (Icu/Ics) | Rated operating voltage V AC | - | |||||
AC | 230 V | - | |||||
JIS C 8201-2-2 Ann.1 Ann.2 (Icu/Ics) (*4) | Rated operating voltage V AC | 100 to 200 | |||||
AC | 200 V | 2.5/1 (*2) | |||||
100 V | 2.5/1 (*2) | ||||||
Parts included as standard | IEC 35 mm rail mounting tool |
*1: The rated breaking current is 1.5 kA for parts with 5 A rated current.
*2: The rated breaking current is 1.5/1 kA for parts with 5 A rated current.
*3: 0.1 for UL 1053.
*4: NV30-FA and NV50-FA only display JIS C 8201-2-2 Ann2.
NV30-FA, NV50-FA earth leakage tripping characteristics
NV30-FA, NV50-FA operating characteristics curve
Temperature correction curve
Internal connection diagram
Earth leakage breaker ELCB
Drawing of 2P
Drawing of 3P
Hole drilling dimensions (2P)
Hole drilling dimensions (3P)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 1.5 | 1.5 | 2 | AC100 to 200 | 5 | 30 | 40 | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 2 | AC100 to 200 | 10 | 30 | 40 | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 2 | AC100 to 200 | 15 | 15 | 40 | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 2 | AC100 to 200 | 15 | 30 | 40 | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 2 | AC100 to 200 | 20 | 30 | 40 | ||
฿ 3,627.00 ฿ 2,719.89 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 2 | AC100 to 200 | 30 | 30 | 40 | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 1.5 | 1.5 | 3 | AC100 to 200 | 5 | 30 | 60 | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 3 | AC100 to 200 | 10 | 30 | 60 | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 30AF | 2.5 | 2.5 | 3 | AC100-200 | 10 | 30 | 60 | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 3 | AC100 to 200 | 15 | 30 | 60 | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2.5 | 2.5 | 3 | AC100 to 200 | 30 | 30 | 60 | ||
฿ 5,228.00 ฿ 3,921.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 30AF | 2.5 | 2.5 | 3 | AC100-200 | 30 | 15 | 60 | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 2.5 | 2.5 | 2 | AC100 to 200 | 15 | 15 | 40 | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 2.5 | 2.5 | 2 | AC100 to 200 | 20 | 30 | 40 | ||
฿ 5,988.00 ฿ 4,491.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 2.5 | 2.5 | 3 | AC100 to 200 | 10 | 15 | 60 | ||
฿ 5,988.00 ฿ 4,491.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | 50AF | 2.5 | 2.5 | 3 | AC100 to 200 | 50 | 30 | 60 |
Loading...
Mounting Method | DIN/Screw retention | Representative Standard | PSE | Dimension height(mm) | 72 |
---|---|---|---|---|---|
Dimension depth(mm) | 73.5 | Connection Method | Surface form |
How can we improve?
How can we improve?