1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PWS wireless control unit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,301.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Used to control broadcasting equipment via wireless communications.

Features

●Long distance communication can be made up to 350m outdoor and 100m indoor.(2m above the ground, estimated value) 
●Wireless communication using specific low-power radio 429MHz. 
●Unwiring of alarm can be done none large-scale wiring work. 
●Operating with dry batteries(AA alkaline dry battery).(batteries are not included)

Usage

●For abnormal machine call.
●For notification use to remote places.

Specification

●SPQ(piece):1
●Power: DC12 to 24V 
●Receiver output 5 points, relay contact output 1 point specs 
●Up to 30 piece units can communicate per frequency
Part Number
PWS-RT-W
PWS-TTN-WSALE
PWS-TTP-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Specifications

฿ 19,340.00

SIGNAL TOWER BUZZER 1 Piece(s) Same day ReceiverNA

฿ 19,340.00

฿ 7,650.90

SIGNAL TOWER BUZZER 1 Piece(s) Same day TransmitterNon-voltage contact input

฿ 15,301.44

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) TransmitterVoltage contact input

Loading...

  1. 1
 

Basic Information

Color Off-White Rated Voltage(V) DC 12–24