1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Base Plate Set / Front and Back Mounting (with L-Shaped Rail)

CONTROL CONSOLE ACCESSORIES

Slotted Base Plate Set / Front and Back Mounting (with L-Shaped Rail)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,552.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Use as a base for fixing in place various types of equipment. The base plate with a slit and L type rail come together as a set.
- The base plate can be mounted by fixing it from the front via single action operation using a fastener (i.e., no need for screws).
- Can be mounted within a front/back mounting angle interval pitch range of 600 - 760 mm.

 
Part Number
RD153-61ESN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,552.82

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Plate Material Iron Nominal 1U
Dimension (W)(mm) 450 Dimension (H)(mm) 18.5 Dimension (D)(mm) 600
Color or surface treatment Pale white Features Specially made for mount angles used for cage nuts Applicable model/product FSS, FSST, FSG, FSH, FS-2ME (FS80 or greater), FLS, FLM, DARC-2ME (DARC80 or greater), AH
Allowable Mass(kg) 100 Set Content Slitted base plate 1 pc., L-shaped rail: 2 pcs. Note This is a set product

Please check the type/dimensions/specifications of the part RD153-61ESN in the Slotted Base Plate Set / Front and Back Mounting (with L-Shaped Rail) series.