1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FTB Series, 3-Phase Input Type (2-Stage Filter) (Part Number)

FTB Series, 3-Phase Input Type (2-Stage Filter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,716.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent damping characteristics. Space-saving design. Recommended filter for Mitsubishi Electric Corporation general-purpose AC servo.
[Features]
· Book type (small installation area).
· High attenuation of 150 kHz-1 MHz low frequency band (2-stage filter).
· Ultra-high attenuation type -355-L for European power supply (neutral grounding) with select able leakage current.

FTB Series, 3-Phase Input Type (2-Stage Filter)

FTB Series, 3-Phase Input Type (2-Stage Filter)

Product picture of FTB Series (80A / 100A / 150A)

FTB Series, 3-Phase Input Type (2-Stage Filter)
1. Model name
2. Rated current
3. Line to ground capacitor code (see table below)
4. Option
H: Ultra high-attenuation type ("355" is not applied)
S: Hexagon socket head cap screw (Standard type is Hexagon head screw)
L: Ultra high-attenuation type for EU
CodeLeakage Current *2
Upper Row : △-connection
Lower Row : Y-connection
Line to Ground Capacitor CY1
(Nominal Value)
Line to Ground Capacitor CY2
(Nominal Value)
2031.0mA/2.0mA max
0.1mA/0.2mA max
10,000pF10,000pF
6632.5mA/5.0mA max
0.35mA/0.7mA max
33,000pF33,000pF
32412mA/24mA max
1.5mA/3.0mA max
220,000pF100,000pF
355 *1330mA/515mA max
40mA/80mA max
220,000pF3,300,000pF

*When the line to ground capacitor code is different, the attenuation characteristic is different.
*1 "355" is applied only to "L" type.
*2 Input 250/500V 60Hz
(Only D-connection of "355" is 250/400V 60Hz)

Features

Book type (Space-saving type)
- 2-stage filter High-attenuation (150kHz - 1MHz)
- Selectable leakage current value,Ultra high-attenuation type
"-355-L" for EU (Y type with neutral earth system)

Specifications

No.ItemsFTB-80-663FTB-100-663FTB-150-663
1Rated Voltage (V)AC Three Phase 500 (voltage range:528 max) 50/60Hz
2Rated Current (A)80100150
3Test Voltage (Terminal-Mounting Plate)2,500 VAC (Cutoff Current = 100mA), 1minute at room temperature and humidity
4Isolation Resistance (Terminal-Mounting Plate)500 VDC 100MW min at room temperature and humidity
5Leakage Current 250/500V 60Hz2.5mA/5.0mA max
6DC Resistance10mΩ max8mΩ max6mΩ max
7Safety Agency Approval Temperatures-25 to +85 °C (Refer to Derating Curve)
8Operating Temperature-40 to +85 °C (Refer to Derating Curve)
9Operating Humidity20 to 95%RH (Non condensing)
10Storage Temperature/Humidity-40 to +85 °C/20 to 95%RH (Non condensing)
11Vibration10 to 55Hz, 19.6m/s2 (2G), 3min.
Period, 1hour each X, Y and Z axis
12 Impact
12Impact196.1m/s2 (20G), 11ms. Once each X, Y and Z axis
13Safety Agency ApprovalsUL1283, CSA C22.2 No.8 (C-UL) , DIN EN60939 VDE0565 Teil3-1, ENEC
14Case Size (Without Projection)100 x 170 x 350 mm (W x H x D)100 x 210 x 400 mm (W x H x D)
(3.94X6.69X13.78 inches)(3.94X8.27X15.75 inches)
15Weight5.3kg max7.8kg max

Drawing

Circuit Diagram

FTB Series, 3-Phase Input Type (2-Stage Filter)

Derating Curve

FTB Series, 3-Phase Input Type (2-Stage Filter)

External View

FTB Series, 3-Phase Input Type (2-Stage Filter)

External view of FTB-50-/FTB-100-

FTB Series, 3-Phase Input Type (2-Stage Filter)

External view of FTB-150-

Part Number
FTB-80-203
FTB-80-203-H
FTB-80-203-HS
FTB-80-203-S
FTB-80-324
FTB-80-324-H
FTB-80-324-HS
FTB-80-324-S
FTB-80-355-L
FTB-80-663
FTB-80-663-H
FTB-80-663-HS
FTB-100-203
FTB-100-203-H
FTB-100-203-HS
FTB-100-203-S
FTB-100-324
FTB-100-324-H
FTB-100-324-HS
FTB-100-324-S
FTB-100-355-L
FTB-100-663
FTB-100-663-H
FTB-100-663-HS
FTB-100-663-S
FTB-150-203
FTB-150-203-H
FTB-150-203-HS
FTB-150-203-S
FTB-150-324
FTB-150-324-H
FTB-150-324-HS
FTB-150-324-S
FTB-150-355-L
FTB-150-663
FTB-150-663-H
FTB-150-663-HS
FTB-150-663-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
D
(mm)
H
(mm)
Leak current value
(mA max)
Special Notes

฿ 26,000.07

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501702(500V60Hz)Hex bolt with Phillips head

฿ 31,744.74

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501702(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 32,107.56

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501702(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 26,362.89

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501702(500V60Hz)Hexagon Socket Head Bolt

฿ 26,000.07

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 108035017024(500V60Hz)Hex bolt with Phillips head

฿ 31,744.74

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 108035017024(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 32,107.56

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 108035017024(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 26,362.89

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 108035017024(500V60Hz)Hexagon Socket Head Bolt

฿ 24,716.51

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1080350170515(400V60Hz)Hex bolt with Phillips head / Ultra-high attenuation for Europe power supply

฿ 26,000.07

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501705(500V60Hz)Hex bolt with Phillips head

฿ 31,744.74

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501705(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 32,107.56

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10803501705(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 26,336.88

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501702(500V60Hz)Hex bolt with Phillips head

฿ 32,081.56

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501702(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 32,444.38

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501702(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 26,699.71

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501702(500V60Hz)Hexagon Socket Head Bolt

฿ 26,336.88

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1010035017024(500V60Hz)Hex bolt with Phillips head

฿ 32,081.56

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1010035017024(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 32,444.38

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1010035017024(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 26,699.71

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1010035017024(500V60Hz)Hexagon Socket Head Bolt

฿ 25,052.41

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10100350170515(400V60Hz)Hex bolt with Phillips head / Ultra-high attenuation for Europe power supply

฿ 26,336.88

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501705(500V60Hz)Hex bolt with Phillips head

฿ 32,081.56

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501705(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 32,444.38

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501705(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 26,699.71

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101003501705(500V60Hz)Hexagon Socket Head Bolt

฿ 43,431.83

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002102(500V60Hz)Hex bolt with Phillips head

฿ 50,688.26

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002102(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 51,051.08

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002102(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 43,794.65

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002102(500V60Hz)Hexagon Socket Head Bolt

฿ 43,431.83

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1015040021024(500V60Hz)Hex bolt with Phillips head

฿ 50,688.26

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1015040021024(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 51,051.08

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1015040021024(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 43,794.65

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 1015040021024(500V60Hz)Hexagon Socket Head Bolt

฿ 42,100.59

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 10150400210515(400V60Hz)Hex bolt with Phillips head / Ultra-high attenuation for Europe power supply

฿ 43,431.83

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002105(500V60Hz)Hex bolt with Phillips head

฿ 50,688.26

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002105(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation)

฿ 51,051.08

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002105(500V60Hz)High permeability choke coil part (ultra-low-pass, high-attenuation) / Bolt with hex socket head

฿ 43,794.65

EMI THUNDER MEASURES PARTS 1 Piece(s) 13 Day(s) 101504002105(500V60Hz)Hexagon Socket Head Bolt

Loading...

  1. 1
 

Basic Information

Input Type Three-Phase Mounting Method Fasten With Screws Wiring Method Screw Fastening
Safety standards UL / CUL / CSA W(mm) 100 Representative standards (VDE) Corresponds To
Representative standards (ENEC) Corresponds To 150 kHz to 1 MHz, high attenuation Corresponds To