1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Expansion Module Mounting Bracket for HG4G/3G/2G Type Programmable Displays (Part Number)

Expansion Module Mounting Bracket for HG4G/3G/2G Type Programmable Displays
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 287.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An expansion module mounting bracket for HG4G/3G/2G type programmable displays

 
Part Number
HG9Z-XJ1PN05SALE
HG9Z-XJ3PN05SALE
HG9Z-XJ4PN05SALE
HG9Z-XJ5PN05SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Series Features Note Special Notes

฿ 287.00

฿ 245.70

OPTION/ACCESSORIES 5 Piece(s) Quote HG3GCorresponds to the overall horizontal dimensions of the expansion module (17.6–41.1 mm)Bracket set (S) for mounting the expansion module to the reverse side of the HG3G.-

฿ 287.00

฿ 245.70

DISPLAY OPTION/ACCESSORIES 5 Piece(s) Quote HG4G/HG3G/HG2G-5FCorresponds to the overall horizontal dimensions of the expansion module (17.6–41.1 mm)Bracket set (S) for mounting the expansion module to the reverse side of the main unit.Please pay attention to the limit values on the right when connecting three or more units to the HG3G/4G. (5-V total current value: ≤ 130 mA/total horizontal dimension: ≤ 92.3 mm/24-V total current value: ≤ 150 mA)

฿ 325.00

฿ 278.56

DISPLAY OPTION/ACCESSORIES 5 Piece(s) Quote HG4G/HG3G/HG2G-5FCorresponds to the overall horizontal dimensions of the expansion module (47.0–68.8 mm)Bracket set (L) for mounting the expansion module to the reverse side of the main unit.Please pay attention to the limit values on the right when connecting three or more units to the HG3G/4G. (5-V total current value: ≤ 130 mA/total horizontal dimension: ≤ 92.3 mm/24-V total current value: ≤ 150 mA)

฿ 355.00

฿ 304.31

DISPLAY OPTION/ACCESSORIES 5 Piece(s) Quote HG4G/HG3G/HG2G-5FCorresponding to expansion module horizontal dimension sum (70.5 to 92.3)Bracket set (XL) for mounting the expansion module to the reverse side of the main unit.Please pay attention to the limit values on the right when connecting three or more units to the HG3G/4G. (5-V total current value: ≤ 130 mA/total horizontal dimension: ≤ 92.3 mm/24-V total current value: ≤ 150 mA)

Loading...

  1. 1