1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sequencer MELSEC-Q Optional Part (Connector / Terminal Block Conversion Unit / Cable)

Sequencer MELSEC-Q Optional Part (Connector / Terminal Block Conversion Unit / Cable)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,232.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

A unit cable that can be connected to thick electric wires that cannot be connected to the unit.
[Features]
· Junction terminal.
· A6CON1E: Soldering type.
[Applications]
· Wire-saving equipment for PLC.

37-pin D-sub Connector A6CON1E Specifications

Connector/terminal block conversion unit cable: related images

37-pin D-sub connector A6CON1E external appearance

Connector/terminal block conversion unit cable: related images

37-pin D-sub connector A6CON1E dimensional drawing, unit: mm

  • Compatible standard: DNV GL
  • Exterior wiring connection method: 37-pin D-sub connector
  • Type: Soldered connector (straight out type)
  • Compatible cable size: 0.3 mm2(AWG22) (stranded wire)

Connector/Terminal Block Conversion Unit A6TBX36-E Specifications

Connector/terminal block conversion unit cable: related images

Connector/terminal block conversion unit A6TBX36-E dimensional drawing, unit: mm

  • External wiring connection method: screw terminal block (M3.5 screws)
  • Weight: 0.40 kg

Connector Terminal Block Conversion Unit Cable AC05TB-E Specifications

Connector/terminal block conversion unit cable: related images

Connector terminal block conversion unit cable AC05TB-E dimensional drawing, unit: mm

  • Overview: For A6TBX36-E/A6TBY36-E/A6TBX54-E/A6TBY54-E/A6TBX70-E (for Negative Common Type / Source Type) Connection Cable 0.5 m

Relay Terminal Unit Cable Specifications

Connector/terminal block conversion unit cable: related images

Relay terminal unit cable AC100TE dimensional drawing, unit: mm

TypeCable Length L
AC06TE0.6 m
AC10TE1 m
AC30TE3 m
AC50TE5 m
AC100TE10 m

AC100TE
Overview: Relay terminal unit connection cable 10 m
Use 1 of these cables and 2 relay terminal units for 32 points (1 connector)

  • *Refer to the manufacturer's catalog for specifications other than those above.
Part Number
A6TBX36-ESALE
A6TBX70SALE
A6TBX70-ESALE
A6TBXY36SALE
A6TBXY54SALE
A6TBY36-ESALE
A6TE2-16SRNSALE
AC05TBSALE
AC05TB-ESALE
AC06TESALE
AC10TBSALE
AC10TB-ESALE
AC20TBSALE
AC20TB-ESALE
AC30TBSALE
AC30TB-ESALE
AC30TESALE
AC50TBSALE
AC50TB-ESALE
AC50TESALE
AC80TBSALE
AC100TBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Applicable Series Cable Length
(m)
Compatible Standards Note

฿ 1,540.00

฿ 1,319.93

OPTION/ACCESSORIES 1 Piece(s) Same day For negative common type / For positive common type and sink type--CEStandard Type

฿ 2,258.00

฿ 1,935.78

OPTION/ACCESSORIES 1 Piece(s) 43 Day(s) For positive common type / For positive common type and sink type--CE-

฿ 2,053.33

฿ 1,759.91

OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) For negative common type / For positive common type and sink type--CE3-wire type

฿ 1,540.00

฿ 1,026.72

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink type--CEStandard Type

฿ 1,950.00

฿ 1,671.35

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink type--CE2-wire type

฿ 1,540.00

฿ 1,319.93

OPTION/ACCESSORIES 1 Piece(s) 6 Day(s) For positive common type and sink type / For source type--CEStandard Type

฿ 4,107.00

฿ 3,520.11

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink type / For sink type40-Pin Connector, DC 24 V Transistor Output Unit---

฿ 1,540.00

฿ 1,026.72

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink typeA6TBXY36 / A6TBXY54 / A6TBX700.5--

฿ 1,643.00

฿ 1,408.54

OPTION/ACCESSORIES 1 Piece(s) Same day For negative common type and source typeA6TBX36-E / A6TBY36-E / A6TBX54-E / A6TBY54-E / A6TBX70-E0.5--

฿ 1,232.00

฿ 1,055.70

OPTION/ACCESSORIES 1 Piece(s) 6 Day(s) For A6TE2-16SRN / For positive common type and sink type-0.6--

฿ 1,643.00

฿ 1,095.55

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink typeA6TBXY36 / A6TBXY54 / A6TBX701--

฿ 1,745.00

฿ 1,495.64

OPTION/ACCESSORIES 1 Piece(s) 6 Day(s) For negative common type and source typeA6TBX36-E / A6TBY36-E / A6TBX54-E / A6TBY54-E / A6TBX70-E1--

฿ 1,745.00

฿ 1,163.39

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink typeA6TBXY36/A6TBXY54/A6TBX702CE-

฿ 1,848.00

฿ 1,584.29

OPTION/ACCESSORIES 1 Piece(s) 43 Day(s) For negative common type / source type / For positive common type and sink typeA6TBX36-E/A6TBY36-E/A6TBX54-E/A6TBY54-E/A6TBX70-E2CE-

฿ 1,950.00

฿ 1,300.07

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink typeA6TBXY36/A6TBXY54/A6TBX703CE-

฿ 2,053.00

฿ 1,760.04

OPTION/ACCESSORIES 1 Piece(s) Same day For negative common type / source type / For positive common type and sink typeA6TBX36-E/A6TBY36-E/A6TBX54-E/A6TBY54-E/A6TBX70-E3CE-

฿ 1,745.00

฿ 1,495.64

OPTION/ACCESSORIES 1 Piece(s) 43 Day(s) For A6TE2-16SRN / For positive common type and sink type-3--

฿ 2,258.00

฿ 1,935.78

OPTION/ACCESSORIES 1 Piece(s) 6 Day(s) For positive common type and sink typeA6TBXY36/A6TBXY54/A6TBX705CE-

฿ 2,185.00

฿ 1,149.97

OPTION/ACCESSORIES 1 Piece(s) Same day For negative common type / source type / For positive common type and sink typeA6TBX36-E/A6TBY36-E/A6TBX54-E/A6TBY54-E/A6TBX70-E5CE-

฿ 2,090.00

฿ 1,099.97

OPTION/ACCESSORIES 1 Piece(s) Same day For A6TE2-16SRN / For positive common type and sink type-5--

฿ 2,567.00

฿ 2,199.92

OPTION/ACCESSORIES 1 Piece(s) 43 Day(s) For positive common type and sink typeA6TBXY36/A6TBXY54/A6TBX708CECommon power supply 0.5 A or less

฿ 2,772.00

฿ 2,375.60

OPTION/ACCESSORIES 1 Piece(s) Same day For positive common type and sink typeA6TBXY36 / A6TBXY54 / A6TBX7010-Common power supply 0.5 A or less

Loading...

  1. 1