(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Optimal for the safety circuits of safety switches or emergency stop button switches installed on machines that support CE markings.
Type | Other | Type | Safety Relay Module | Specifications | Compact Type |
---|---|---|---|---|---|
Features | Terminal Section: Fixed Plug-In Terminal Type | Safety circuit output | 2NO | Auxiliary contact output | NA |
Transistor output | 4NO | Applicable categories (EN954-1/EN ISO 13849-1) | 4 | Power Supply Voltage | AC/DC24V |
Protective Structure | Terminal Part: IP20/Main Unit Case: IP40 |
Please check the type/dimensions/specifications of the part HR1S-ATE5110 in the HR1S Type Safety Relay Module series.
How can we improve?
How can we improve?